NXP Semiconductors


Select site:

English
Audio DACs
UDA1330A - Low-cost stereo filter DAC
UDA1334A - Low power audio DAC with PLL
UDA1334BTS - Low power audio DAC
UDA1334TS - Low power audio DAC
UDA1351TS - 96 kHz IEC 958 audio DAC
UDA1352HL - 48 kHz IEC 60958 audio DAC
UDA1352TS - 48 kHz IEC 60958 audio DAC
UDA1334BT/N2 - Low power audio DAC

Latest products

UDA1352HL

48 kHz IEC 60958 audio DAC

Datasheet (263Kb)

From multichannel home theatre surround systems to tiny cellphones, we offer a portfolio of audio solutions that covers virtually every system in the home, in the car or on the move.


Our comprehensive selection includes amplifiers, converters and signal processors as well as devices ranging from stereo decoders to car radio processors.