NXP Semiconductors


Select site:

English

Class D (car radio)

Parametric Search
Class D (car radio)
TDF8590TH/N1 - 2 X 80 W SE (4 Ohm) or 1 X 160 W BTL (8 Ohm) class-D amplifier
TDF8591TH/N1 - 2 x 100 W SE (4 Ohm) or 1 x 310 W BTL (4 Ohm) class-D amplifier

Latest products

TDF8591TH

2 x 100 W SE (4 Ohm) or 1 x 310 W BTL (4 Ohm) class-D amplifier

Datasheet (226Kb)

NXP is a leading provider of affordable, easy-to-use audio "workhorses" that provide superior sound quality and reduced component count. From multichannel home theater surround systems to tiny cell phones, we cover virtually every system in the home, in the car, or on the move.


Our Class-AB amplifiers cover one to four channels, offer low-to-high power options, and are available in pin-to-pin compatible formats.


Our Class-D amplifiers deliver superior sound quality, greater robustness, and use practically inaudible power reduction to avoid over-temperature conditions.