NXP Semiconductors


Select site:

English

Audio amplifiers

Parametric Search
Audio amplifiers
Amplifier line driver
Class AB
Class AB (car radio)
Class D
Class D (car radio)
Class H
Class H (car radio)
Differential amplifier
Tape head amplifier

Latest products

TDF8591TH

2 x 100 W SE (4 Ohm) or 1 x 310 W BTL (4 Ohm) class-D amplifier

Datasheet (226Kb)

Latest application notes

AN10436 1 (930Kb)
AN10327 1 (772Kb)

NXP is a leading provider of affordable, easy-to-use audio "workhorses" that provide superior sound quality and reduced component count. From multichannel home theater surround systems to tiny cell phones, we cover virtually every system in the home, in the car, or on the move.


Our Class-AB amplifiers cover one to four channels, offer low-to-high power options, and are available in pin-to-pin compatible formats.


Our Class-D amplifiers deliver superior sound quality, greater robustness, and use practically inaudible power reduction to avoid over-temperature conditions.