SA58631
3 W BTL audio amplifier
The SA58631 is a one channel audio amplifier in an HVSON8 package. It provides power output of 3 W with an 8 Ohm load at 9 V supply. The internal circuit is comprised of a BTL (Bridge Tied Load) amplifier with a complementary PNP-NPN output stage and standby/mute logic. The SA58631 is housed in an 8-pin HVSON package which has an exposed die attach paddle enabling reduced thermal resistance and increased power dissipation.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| SA58631TK | SA58631TK,115 | 9352 808 77115 | Volume production | SOT909-1 (HVSON8) | Reel Pack, SMD, 7" | Standard Marking | |
| SA58631TK | SA58631TK,118 | 9352 808 77118 | Volume production | SOT909-1 (HVSON8) | Reel Pack, SMD, 13" | Standard Marking |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| SA58631TK | SA58631TK,157 | 9352 808 77157 | Withdrawn Replacement product | SOT909-1 (HVSON8) | Tray Pack, Bakeable, Multiple | Standard Marking |
| Type number | Package | Package name | Product status | Product description | Application | Po(W) | Output configuration | Speaker impedance (BTL / SE)(Ohm) | Input format | VP [min - max](V) | Class | Power Down |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SA58631TK | SOT909-1 (HVSON8) | HVSON8 | Production | Mono 3 W in 8 Ohm at 9 V BTL Class-AB audio amplifier | Speaker | 3 | BTL | 8 | Analog | 2.2 - 18 | AB | Yes |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| SA58631TK | SA58631TK,115 | SA58631TK | Always Pb-free | null | null | 1 | 1 | ||
| SA58631TK | SA58631TK,118 | SA58631TK | Always Pb-free | null | null | 1 | 1 |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| SA58631TK | SA58631TK,157 | SA58631TK | null | null | NA | 1 |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | 3 W BTL audio amplifier (v.2.0) | 2007-10-12 | |
| Leaflet | Audio amplifier for portable applications; NXP 3-W Class AB, BTL audio amplifier SA58631 (v.1.0) | 2006-09-01 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us