UDA1341TS
Economy audio CODEC for MiniDisc (MD) home stereo and portable applications
The UDA1341TS is a single-chip stereo Analog-to-Digital Converter (ADC) and Digital-to-Analog Converter (DAC) with signal processing features employing bitstream conversion techniques. Its fully integrated analog front end, including Programmable Gain Amplifier (PGA) and a digital Automatic Gain Control (AGC). Digital Sound Processing (DSP) featuring makes the device an excellent choice for primary home stereo MiniDisc applications, but by virtue of its low power and low voltage characteristics it is also suitable for portable applications such as MD/CD boomboxes, notebook PCs and digital video cameras.
The UDA1341TS is similar to the UDA1340M and the UDA1344TS but adds features such as digital mixing of two input signals and one channel with a PGA and a digital AGC.
The UDA1341TS supports the I²S-bus data format with word lengths of up to 20 bits, the MSB-justified data format with word lengths of up to 20 bits, the LSB-justified serial data format with word lengths of 16, 18 and 20 bits and three combinations of MSB data output combined with LSB 16, 18 and 20 bits data input. The UDA1341TS has DSP features in playback mode like de-emphasis, volume, bass boost, treble and soft mute, which can be controlled via the L3-interface with a microcontroller.
General
Multiple format data interface
DAC digital sound processing
Advanced audio configuration
| Type number | Package | Package name | Product status | Product description | Input formats | Output formats | Control Interface | VP [min - max](V) | T[min] - [max](&) | Resolution [max](8451;) | Sampling rate [min] - [max](Bits) | Power dissipation [Typ](kHz) | ADC SNR [Typ](mW) | DAC SNR [Typ](dB) | Remarks(dB) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| UDA1341TS | SOT341-1 (SSOP28) | SSOP28 | Production | 2x Stereo audio ADC (2x PGA mic inputs), stereo audio DAC, with basic audio processing | Analog, I2S | Analog, I2S | L3 | 2.4 - 3.6 | -20 - +85 | 20 | 32 - 48 | 80 | 100 | 100 | AGC, PGA, Vol. control, equalizer |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| UDA1341TS/N1 | UDA1341TS/N1,512 | 9352 545 30512 | Volume production | SOT341-1 (SSOP28) | Tube Dry Pack | Standard Marking |
| UDA1341TS/N1 | UDA1341TS/N1,518 | 9352 545 30518 | Volume production | SOT341-1 (SSOP28) | Reel Dry Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| UDA1341TS/N1 | UDA1341TS/N1,512 | UDA1341TS/N1 | week 29, 2005 | 2 | 2 | ||||
| UDA1341TS/N1 | UDA1341TS/N1,518 | UDA1341TS/N1 | week 29, 2005 | 2 | 2 |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | Economy audio CODEC for MiniDisc (MD) home stereo and portable applications (v.4.1) | 2010-05-18 | |
| Other type | TriREF PCI Development Board (v.1.0) | 2003-12-26 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us