UDA1334ATS
Low power audio DAC with PLL
The UDA1334ATS is a single chip 2 channel digital-to-analog converter employing bitstream conversion techniques, including an on-board PLL. The extremely low power consumption and low voltage requirements make the device eminently suitable for use in low-voltage low-power portable digital audio equipment which incorporates a playback function.
The UDA1334ATS supports the I²S-bus data format with word lengths of up to 24 bits and the LSB-justified serial data format with word lengths of 16, 20 and 24 bits.
The UDA1334ATS has basic features such as de-emphasis (44.1 kHz sampling frequency, only supported in audio mode) and mute.
General
Multiple format data interface
DAC digital features
Advanced audio configuration
PLL system clock generation
This audio DAC is excellently suitable for digital audio portable application, specially in applications in which an audio related system clock is not present.
| Type number | Package | Package name | Product status | Product description | Input formats | Output formats | VP [min - max](V) | T[min] - [max](&) | Resolution [max](8451;) | Sampling rate [min] - [max](Bits) | Power dissipation [Typ](kHz) | DAC SNR [Typ](dB) | Remarks(dB) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| UDA1334ATS | SOT369-1 (SSOP16) | SSOP16 | Production | Low power stereo audio DAC including WordSelect PLL | I2S | Analog | 2.4 - 3.6 | -40 - +85 | 24 | 16 - 100 | 18 | 100 | WordSelect PLL is used to generate the systemclock: no need to route systemclock to the IC. Has video mode supporting 27 MHz input clocks |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| UDA1334ATS/N2 | UDA1334ATS/N2,112 | 9352 668 39112 | Volume production | SOT369-1 (SSOP16) | Tube | Standard Marking |
| UDA1334ATS/N2 | UDA1334ATS/N2,118 | 9352 668 39118 | Volume production | SOT369-1 (SSOP16) | Reel Pack, SMD, 13" | Standard Marking |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| UDA1334ATS/N2/N | UDA1334ATS/N2/N:11 | 9352 782 01118 | Withdrawn Replacement product | SOT369-1 (SSOP16) | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| UDA1334ATS/N2/N | 935278201118 | 31-dec-09 | 30-jun-10 | UDA1334ATS/N2 | DN 64 |
| Standard End of Life. |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| UDA1334ATS/N2 | UDA1334ATS/N2,112 | UDA1334ATS/N2 | week 44, 2004 | 1 | 1 | ||||
| UDA1334ATS/N2 | UDA1334ATS/N2,118 | UDA1334ATS/N2 | week 44, 2004 | 1 | 1 |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| UDA1334ATS/N2/N | UDA1334ATS/N2/N:11 | Not available | 1 | 1 |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| UDA1334ATS/N2/N | 935278201118 | 31-dec-09 | 30-jun-10 | UDA1334ATS/N2 | DN 64 |
| Standard End of Life. |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | Low power audio DAC with PLL (v.2.1) | 2010-05-18 | |
| Other type | Application guide: Set-top boxes (STBs) (v.1.0) | 2011-11-28 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us