TDA9955HL
Triple 8-bit analog-to-digital video converter for HDTV
The TDA9955HL is a triple 8-bit video converter interface.
The TDA9955HL converts an RGB analog signal into a RGB or YUV (YCBCR) digital signal or converts a YUV (YPBPR) analog signal into a YUV (YCBCR) or RGB digital signal with a sampling rate up to 170 MHz.
The TDA9955HL supports analog TV resolutions from 480i (720 x 480i at 60 Hz) to High-Definition TV (HDTV) (up to 1920 x 1080p at 60 Hz) and analog PC resolutions from VGA (640 x 480p at 60 Hz) to UXGA (1600 x 1200p at 60 Hz).
The YUV digital output signal can be 4 : 4 : 4 or 4 : 2 : 2 ITU-R BT.656 standard or semi-planar format following the ITU-R BT.601 standard.
All settings are controlled via the I²C-bus.
| Type number | Package | Pixel frequency [max](MHz) | Color conversion matrix | Package name | Product status | Nr of bit per pixel(bit) | Sync frequency recognition | Output formater |
|---|---|---|---|---|---|---|---|---|
| TDA9955HL | SOT407-1 | 170 | yes | LQFP100 | Production | 3 x 8-bit | yes | RGB 4:4:4; YUV 4:4:4; ITU-R BT656; YUV 4:2:2 SP |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| TDA9955HL/17/C1 | TDA9955HL/17/C1,51 | 9352 815 45518 | Volume production | SOT407-1 | Reel Dry Pack, SMD, 13" | Standard Marking |
| TDA9955HL/17/C1 | TDA9955HL/17/C1:55 | 9352 815 45551 | Volume production | SOT407-1 | Tray Dry Pack, Bakeable, Single | Standard Marking |
| TDA9955HL/17/C1 | TDA9955HL/17/C1,55 | 9352 815 45557 | Volume production | SOT407-1 | Tray Dry Pack, Bakeable, Multiple | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| TDA9955HL/17/C1 | TDA9955HL/17/C1,51 | TDA9955HL/17/C1 | Always Pb-free | 2 | 2 | ||||
| TDA9955HL/17/C1 | TDA9955HL/17/C1:55 | TDA9955HL/17/C1 | Always Pb-free | 2 | 2 | ||||
| TDA9955HL/17/C1 | TDA9955HL/17/C1,55 | TDA9955HL/17/C1 | Always Pb-free | 2 | 2 |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | Triple 8-bit analog-to-digital video converter for HDTV (v.1.0) | 2008-03-17 | |
| Leaflet | Move to a higher definition with TDA998x HDMI transmitters; NXP HDMI transmitters TDA9981, TDA9983 and TDA9984 (v.1.0) | 2007-12-01 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us