TDA19998HL

Smart HDMI 1.4a (4 : 1) switch with auto-adaptive equalizer


Quick ordering

DistributorIn Stock
OR:  

The High-Definition Multimedia Interface (HDMI) switch enables connection of multiple DVI/HDMI inputs to a receiver with at least one input. The TDA19998HL is a switch with four HDMI 1.4a compliant DVI/HDMI inputs and one DVI/HDMI output. Each HDMI input has its own dedicated embedded EDID memory. A fifth DDC-bus input is available for VGA or second HDMI input of SoC. The built-in auto-adaptive equalizer improves signal quality, allowing the use of cable lengths up to 30 m. The TDA19998HL supports Deep Color mode in 10-bit and 12-bit per channel up to 1920 × 1080p at 50/60 Hz. The TDA19998HL supports DVI/HDMI streams with or without High-bandwidth Digital Content Protection (HDCP 1.4) and all Data Island packets. The TDA19998HL settings are controllable via the I²C-bus. The TDA19998HL, pin compatible with TDA19997, is embedding the "F³ technology" from NXP, allowing no delay in switching from one HDMI port to any other HDMI port while keeping HDMI output stream encrypted.

Features and benefits

  • Complies with the HDMI 1.4a, DVI 1.0, EIA/CEA-861D and HDCP 1.4 standards
  • Four independent DVI/HDMI inputs, up to 2.25 gigasamples per second
  • Pin compatible with TDA9996/TDA9995/TDA19997/TDA19995
  • "F3 technology" for fast switching HDMI port
  • Robust auto-adaptive equalizer
    • up to 20 m AWG26 at 2.25 Gbit/s
    • up to 30 m AWG24 at 1.5 Gbit/s
  • Integrated 50 Ω single-ended termination resistors
  • +5 V signal detection for each HDMI input
  • Supports color depth processing at 24-bit, 30-bit or 36-bit per pixel
  • Supports 3D video formats with all structures and all timings up to 2.25 GHz
  • Supports all Data Island packets
  • Activity detection on each input, manages output activity and power consumption
  • Extended mode: re-generate output TMDS waveform removing jitter and skew
  • Frequency measurement allowing direct reading of format/resolution
  • Automatic mode for main features:
    • Automatic Hot Plug Detect (HPD) generation and termination resistors management
    • Automatic HPD generation with programmable duration
    • Automatic EDID load
  • Display Data Channel (DDC) bus:
    • 5 V tolerant, DDC-bus inputs with bit rates up to 400 kbit/s
    • One DDC-bus output with the same latency as the HDMI stream pipeline delay
    • DDC-bus master switch functionality avoids bus corruption
    • DDC-bus level-shifting buffer with digital lock-up protection
    • A fifth DDC-bus input available for VGA or second HDMI input of SoC
  • I²C-bus controllable at bit rates up to 400 kbit/s
  • Non-volatile memory for switch management (Hot Plug Detect, Power-down)
  • Non-volatile storage for EDID’s allowing easy loading
  • Embedded Extended Display Identification Data (EDID) memory:
    • 5 embedded EDID memory supplied by +5 V from HDMI source
    • 253-byte shared and 3-byte of dedicated EDID memory per HDMI input
    • Non-volatile memory for programming default EDID content
    • Supports sources without +5 V
    • 5 embedded EDID memory supplied by +5 V from HDMI source
    • An extra 128-byte blocks for DVI or PC formats
    • EDID update by I²C-bus, example for AVR applications
  • Fail-safe output in Idle mode
  • Mute pin preventing from pop noise/image noise
  • ATC/Rx compliant for 36-bit Deep Color 1080p 60 Hz
  • ATC/Tx eye diagram compliant for 36-bit Deep color 1080p 60 Hz
  • Programmable slave address
  • Ready for HDMI Ethernet Audio return Channel (HEAC)
  • 3.3 V and 1.8 V power supplies
  • Additional ESD protection pin for CEC line
  • ESD protection:
    • HBM: class 2
    • MM: class B
    • FCDM: class IV
    • IEC 61000-4-2 class 3 for HDMI inputs
  • Power-down mode with dedicated pin
  • CMOS process
  • Lead (Pb) free LQFP100 14 × 14 × 1 mm package, pitch 0.5 mm

Applications

  • 3D-TV
  • HDTV (plasma, Rear projection TV and LCD TV)
  • YCbCr or RGB Hi-Speed video digitizer
  • Projector
  • Home theater
  • AVR
  • Switch box
All information on this product information page is subject to the subsequent disclaimers:

Parametrics of this product

Type numberPackagepackage reference codeInput numberOutput numberHDMI versionvideoMax video Bit Rate(GHz)High Bit Rate AudioHDCPCECVideo UpscaleHDMI 1.4a: 3DHDMI 1.4a: Adobe RGBHDMI 1,4a: ARCI/OSupply voltage (V)(V)Total power operation mode typical (mW)(W)Total power standby mode typical(mW)Application
TDA19998HLSOT407-1
LQFP100411.4a1080p 50/60 Hz 12-bit deep color2.25yesyesnonoyesyesyesHDMI3.3 V / 1.8 V82440STB, TV

Similar products

Products / Packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarking
TDA19998HL/C1TDA19998HL/C1,5189352 913 62518Volume productionSOT407-1Reel Dry Pack, SMD, 13"Standard Marking
TDA19998HL/C1TDA19998HL/C1,5579352 913 62557Volume productionSOT407-1Tray Dry Pack, Bakeable, MultipleStandard Marking
TDA19998HL/C1TDA19998HL/C1,5519352 913 62551Volume productionSOT407-1Tray Dry Pack, Bakeable, SingleStandard Marking

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree conversion dateRHFIFR (FIT)MTBF (hours)MSLMSL LF
TDA19998HL/C1TDA19998HL/C1,518TDA19998HL/C1Always Pb-free33
TDA19998HL/C1TDA19998HL/C1,557TDA19998HL/C1Always Pb-free33
TDA19998HL/C1TDA19998HL/C1,551TDA19998HL/C1Always Pb-free33
Quality and reliability disclaimer

Quality and reliability disclaimer

Important Legal Notice on the product/generic quality information, No Warranty

NXP Semiconductors is providing this data for your convenience only. Please note however that NO WARRANTY, REPRESENTATION, GUARANTEE OR LEGALLY BINDING PRODUCT DESCRIPTION is provided by publishing this informational data, nor does NXP Semiconductors acknowledge or accept any liability related thereto. The documentation and data on NXP Semiconductors products can be found in the data sheets as officially published by NXP Semiconductors. For all purchase of products from NXP Semiconductors the NXP Semiconductors' General Terms and Conditions of Commercial Sale will apply.

NXP SEMICONDUCTORS PROVIDES THE DATA HEREUNDER “AS IS” WITHOUT WARRANTY WHATSOEVER. NXP SEMICONDUCTORS DOES NOT WARRANT OR REPRESENT THAT ANY DATA PROVIDED ON THIS WEBSITE IS CORRECT OR FIT FOR A PARTICULAR PURPOSE WHATSOEVER. IT IS PROVIDED WITHOUT ANY WARRANTY WHATSOEVER, WHETHER EXPRESS, IMPLIED OR OTHERWISE, REGARDING ITS ACCURACY, COMPLETENESS NONINFRINGEMENT OF INTELLECTUAL PROPERTY OR OTHERWISE AND MAY BE CHANGED, MODIFIED OR DELETED BY NXP SEMICONDUCTORS AT ANY TIME.

Any use of the data provided hereunder is at your own risk.

IN NO EVENT SHALL NXP SEMICONDUCTORS, BE LIABLE FOR ANY DIRECT, SPECIAL, INDIRECT, CONSEQUENTIAL, PUNITIVE, OR INCIDENTAL DAMAGES (INCLUDING WITHOUT LIMITATION DAMAGES FOR LOSS OF BUSINESS, BUSINESS INTERRUPTION, LOSS OF USE, LOSS OF DATA OR INFORMATION, AND THE LIKE) ARISING OUT OF THE USE OF THE DATA, WHETHER OR NOT BASED ON TORT (INCLUDING NEGLIGENCE), STRICT LIABILITY, BREACH OF CONTRACT, BREACH OF WARRANTY OR ANY OTHER THEORY, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGES. NOTWITHSTANDING ANY DAMAGES THAT YOU MIGHT INCUR FOR ANY REASON WHATSOEVER (INCLUDING, WITHOUT LIMITATION, ALL DAMAGES REFERENCED ABOVE AND ALL GENERAL DAMAGES), THE ENTIRE LIABILITY OF NXP SEMICONDUCTORS, AND YOUR EXCLUSIVE REMEDY FOR ALL OF THE FOREGOING SHALL BE LIMITED TO ACTUAL DAMAGES INCURRED BY YOU BASED ON REASONABLE RELIANCE UP TO ONE DOLLARS (US$1.00). THE FOREGOING LIMITATIONS, EXCLUSIONS AND DISCLAIMERS SHALL APPLY TO THE MAXIMUM EXTENT PERMITTED BY APPLICABLE LAW, EVEN IF ANY REMEDY FAILS OF ITS ESSENTIAL PURPOSE.

Your use of this data, and all consequences of such use, is solely your responsibility. You must perform sufficient engineering and additional qualification testing in order to properly evaluate your application and determine whether a candidate NXP Semiconductors device is suitable for use in that application.

NXP Semiconductors' products are specifically designed and manufactured to be used within the electrical, thermal, mechanical and other parameters set forth in NXP Semiconductors' data sheets. Quality and reliability data provided by NXP Semiconductors, such as MTBF, MSL and FIT, is intended to be a non-binding estimate of product performance based upon diffusion process, history only. It does not imply that any performance levels reflected in such data can be met if the product is operated outside the conditions expressly stated in the latest published data sheet for a device or in your application.

The RoHS data provided hereunder is preliminary and non binding for NXP Semiconductors. NXP Semiconductors does not accept any liability related to this data.

NXP Semiconductors products are not designed, authorized or warranted to be suitable for use in medical, military, aircraft, space or life support equipment, nor in applications where failure or malfunction of an NXP Semiconductors product can reasonably be expected to result in personal injury, death or severe property or environmental damage nor for any other use that is not explicitly agreed between the parties. NXP Semiconductors accepts no liability for inclusion and/or use of NXP Semiconductors products in such equipment or applications and therefore such inclusion and/or use is at the customer's own risk.

Any use of NXP Semiconductors' products beyond the scope defined in the current NXP Semiconductors' data sheet voids all warranty responsibility of NXP Semiconductors with respect to such devices, and also voids all responsibility of NXP Semiconductors with respect to any applications assistance, product design, software performance or services of any kind that were or may have been performed in connection with the sale of any such devices.

Further, resale of NXP Semiconductors' products or services with statements different from or beyond the parameters stated by NXP Semiconductors for that product in official NXP Semiconductors data sheets, or without the warnings or instructions provided by NXP Semiconductors, voids all express and any implied warranties for the associated NXP Semiconductors product or service, and is an unfair and deceptive business practice.

Documentation for this product

TypeFormatTitleDate
LeafletpdfNXP 4-input HDMI 1.4a fast switch TDA19998 (v.1.0)2011-02-23
Line cardpdfApplication guide: Flat-panel TV sets (v.2.0)2012-03-13
Selection guidepdfApplication guide; Portable devices and mobile handsets (v.2.0)2012-03-13

Ordering & availability

Type numberOrdering code(12NC)Orderable part numberRegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
TDA19998HL/C19352 913 62518TDA19998HL/C1,518      not available
TDA19998HL/C19352 913 62557TDA19998HL/C1,557ASIASACL - Hong Kong/Chinayes45005/01/2012Buy onlinenot available
TDA19998HL/C19352 913 62551TDA19998HL/C1,551       

Sample

Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.

Technical support

Do you want to ask technical questions to an NXP expert?
Please select one of the following options:

How to search?

Restricted Document

You are accessing a password protected document.
Please choose an option below

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this restricted document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Print password request form:

Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.

Request secure documentation

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this secure document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Datasheet confidential

Fill in your details and you will be contacted

First name*

Last name*

Company*

Country*

Telephone number*

E-mail*

* required.

Your e-mail address will only be used to send the datasheet and will not be used for any other purposes.

No datasheet available

Fill in your details to receive notification when the datasheet becomes available

First name*

Last name*

Company*

E-mail*

* required.

Your email address will only be used to send the datasheet and will not be used for any other purposes.