Audio / video

A simple route for you to bring highly advanced multimedia systems into the car

There's a simple route for you to bring highly advanced multimedia systems into the car – it's called the Nexperia media processor PNX952x family. These devices offer unprecedented flexibility, letting you deliver a wide range of exciting media technologies tailored to different markets.


Key features and benefits

  • Video post processing and rendering including temporal up-conversion, film detection, interlace to progressive conversion, color and sharpness enhancements, MPEG artifact reduction, graphics rendering, mixing, scaling and dual video out up to SVGA
  • Best-in-class audio/video performance and best-in-class digital radio performance (Digital Audio Broadcast / Digital Radio Mondial)
  • Video / picture decoding covering MPEG 1, MPEG 2 and MPEG 4 (SP/ASP), WMV, DivX, XviD, H264/AVC, Nero Digital, JPEG, Gif, Tiff and BMP
  • Standard interfaces for easy integration into existing automotive designs
  • Audio decoding covering MPEG-1 layer 2 and 3, MPEG-2 layer 2 and MPEG-4 AAC, AC3 (Dolby Digital), PCM, WMA and Oggvorbis
  • Comprehensive software development environment
  • Connectivity software stacks including USB and SD wired, and Bluetooth and WiFi wireless
  • Wide range of proven third-party application software available including extensive and mature set of optimized decoders
  • Digital radio standards Digital Audio Broadcast (DAB) and Digital Radio Mondial (DRM)
  • C/C++ programmable

Key applications

  • In-car entertainment systems

Design tools & Assets

A central place for your design support and tooling.
For today´s short product development cycles, NXP
helps you with this portal to simplify your design.
Read more


Training & events

View or download the latest product and application modules; developed by engineers for engineers

Read more

In this section you can find the shows and events where you can meet NXP

Read more

Descriptive summary

Support for a broad range of interfaces enables easy integration with existing automotive designs and third-party application software. You can also add additional multimedia features as they develop and grow in popularity. The solution is unique in offering advanced software features, including the ability to implement the latest audio / video standards, video post processing algorithms as well as Digital Radio standards as they become available. This dedicated automotive product family supports source decoding of video broadcast over satellite (SDARS) or digital TV (DVB-T, ISDB-T (1-Seg.)), as well as channel and source decoding for digital radio standards such as Digital Audio Broadcast (DAB) or Digital Radio Mondial (DRM).

In addition, the PNX952x family is able to connect to a mobile phone over Wi-Fi or a media player over USB and can even carry out high-end audio processing like multi-speed audio encoding (up to 8X). And those in the front and rear seats can even choose different entertainment selections at the same time. Fully C/C++ programmable, our automotive media processors run a small real-time operating system enabling efficient and predictable response to real-time events. Independent, on-chip, I/O and co-processing units capture and format datastream I/O and accelerate multimedia algorithms, while a sophisticated memory hierarchy manages internal I/O and streamlines access to external memory. The PNX952x also supports special power management software, lowering power consumption.

NXP partner program

PNX952x devices are supported by a comprehensive software development environment. There is also an extensive range of software available, both from NXP and independent vendors in the NXP Partner Program. This wide choice of software plays a key role in the solution’s flexibility.

Products

Type numberDescriptionStatusQuick access
PNX9520EConnected media processor Download datasheet
Order sample

How to search?

Restricted Document

You are accessing a password protected document.
Please choose an option below

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this restricted document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Print password request form:

Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.