TEF6601T
Tuner on main-board IC
The TEF6601 is an AM/FM radio including Phase-Locked Loop (PLL) tuning system. The system is designed in such a way, that it can be used as a world-wide tuner covering common FM and AM bands for radio reception. All functions are controlled by the I²C-bus. Besides the basic feature set it provides a good weak signal processing function.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| TEF6601T/V5 | TEF6601T/V5,518 | 9352 882 62518 | Volume production | SOT287-1 (SO32) | Reel Dry Pack, SMD, 13" | Standard Marking |
| TEF6601T/V5 | TEF6601T/V5,512 | 9352 882 62512 | Volume production | SOT287-1 (SO32) | Tube Dry Pack | Standard Marking |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| TEF6601T/V4 | TEF6601T/V4,518 | 9352 876 95518 | Withdrawn Replacement product | SOT287-1 (SO32) | Reel Dry Pack, SMD, 13" | Standard Marking |
| TEF6601T/V2 | TEF6601T/V2,518 | 9352 839 34518 | Withdrawn Replacement product | SOT287-1 (SO32) | Reel Dry Pack, SMD, 13" | Standard Marking |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| TEF6601T/V4 | 935287695518 | 30-sep-10 | 31-dec-10 | TEF6601T/V5 | DN 65 |
| Standard End of Life. |
| TEF6601T/V2 | 935283934518 | 30-sep-10 | 31-dec-10 | TEF6601T/V5 | DN 65 |
| Standard End of Life. |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| TEF6601T/V5 | TEF6601T/V5,518 | TEF6601T/V5 | Always Pb-free | 3 | 3 | ||||
| TEF6601T/V5 | TEF6601T/V5,512 | TEF6601T/V5 | Always Pb-free | 3 | 3 |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
Quality and reliability disclaimer| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| TEF6601T/V4 | 935287695518 | 30-sep-10 | 31-dec-10 | TEF6601T/V5 | DN 65 |
| Standard End of Life. |
| TEF6601T/V2 | 935283934518 | 30-sep-10 | 31-dec-10 | TEF6601T/V5 | DN 65 |
| Standard End of Life. |
| Type | Format | Title | Date |
|---|
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us