TEA6848HL
New in car entertainment car radio tuner IC with precision adjacent channel suppression (NICE-PACS)

New in car entertainment car radio tuner IC with precision adjacent channel suppression (NICE-PACS)
The TEA6848HL is a single IC with car radio tuner for AM, FM and Weather Band (WB) intended for microcontroller tuning with the I²C-bus. It provides the following functions:
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| TEA6848HL/V3S | TEA6848HL/V3S,518 | 9352 888 32518 | Volume production | SOT315-1 (LQFP80) | Reel Dry Pack, SMD, 13" | Standard Marking |
| TEA6848HL/V3S | TEA6848HL/V3S,557 | 9352 888 32557 | Volume production | SOT315-1 (LQFP80) | Tray Dry Pack, Bakeable, Multiple | Standard Marking |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| TEA6848HL/V3/S5 | - | 9352 854 27557 | Withdrawn Replacement product | SOT315-1 (LQFP80) | Tray Dry Pack, Bakeable, Multiple | Standard Marking |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| TEA6848HL/V3/S5 | 935285427557 | DN |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| TEA6848HL/V3S | TEA6848HL/V3S,518 | TEA6848HL/V3S | Always Pb-free | 3 | 3 | ||||
| TEA6848HL/V3S | TEA6848HL/V3S,557 | TEA6848HL/V3S | Always Pb-free | 3 | 3 |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| TEA6848HL/V3/S5 | - | Not available | Always Pb-free |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| TEA6848HL/V3/S5 | 935285427557 | DN |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | New in car entertainment car radio tuner IC with precision adjacent channel suppression (NICE-PACS) (v.4.0) | 2010-01-29 |
| Type number | Ordering code(12NC) | Orderable part number | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|
| TEA6848HL/V3S | 9352 888 32518 | TEA6848HL/V3S,518 | not available | ||||||
| TEA6848HL/V3S | 9352 888 32557 | TEA6848HL/V3S,557 | not available |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us