Grade 1 and Grade 0 Safety Power System Basis Chip with CAN Flexible Data Transceiver

Roll over image to zoom in

Block Diagram

FS6500 Fail Silent SBC with DCDC, ASIL B/D ready

FS6500 Fail Silent SBC with DCDC, ASIL B/D ready

Features

MC33FS6500xxx (Grade 1 Automotive) Features

  • MC33FS6500xxx are compliant with Grade 1 automotive qualification (up to TA=125°C and TJ=150°C)
  • Battery voltage sensing and MUX output pin
  • Highly flexible SMPS pre-regulator, allowing two topologies: non-inverting buck-boost and standard buck
  • The family of devices to supply MCU core from 1.0 V to 5.0 V, with SMPS (0.8 A, 1.5 A or 2.2 A) or LDO (0.5 A)
  • 36 V maximum input operating voltage
  • Linear voltage regulator dedicated to auxiliary functions, or to sensor supply (VCCA tracker or independent), 5.0 V or 3.3 V
  • Linear voltage regulator dedicated to MCU A/D reference voltage or I/Os supply (VCCA), 5.0 V or 3.3 V
  • 3.3 V keep alive memory supply available in low-power mode
  • Long duration timer, counting up to 6 months with 1.0 s resolution
  • * Multiple wake-up sources in low-power mode: CAN, LIN, IOs, LDT (Long Duration Timer)
  • Five configurable I/Os
  • MC33FS6500xxx datasheet

MC35FS6500xxx (Grade 0 Automotive) Features

  • High-temperature capability up to TA = 150 °C and TJ = 175 °C, compliant with AECQ100 Grade 0 automotive qualification
  • Battery voltage sensing and MUX output pin
  • Highly flexible SMPS pre-regulator, allowing two topologies: non-inverting buck-boost and standard buck
  • The family of devices to supply MCU core from 1.0 V to 5.0 V, with SMPS (0.8 A or 1.5 A) or LDO (0.5 A)
  • Linear voltage regulator dedicated to auxiliary functions, or to sensor supply (VCCA tracker or independent), 5.0 V or 3.3 V
  • Linear voltage regulator dedicated to MCU A/D reference voltage or I/Os supply (VCCA), 5.0 V or 3.3 V
  • 3.3 V keep alive memory supply available in low-power mode
  • Long duration timer, counting up to 6 months with 1.0 s resolution
  • Multiple wake-up sources in low-power mode: CAN, IOs, LDT (Long Duration Timer)
  • Five configurable I/Os
  • MC35FS6500xxx short datasheet

Product Longevity Program

  • This product is included in the NXP Product Longevity Program ensuring a stable supply of products for your embedded designs. The FS6500 is included in the 15-year program

Part numbers include: MC33FS6500CAE, MC33FS6500LAE, MC33FS6500NAE, MC33FS6501CAE, MC33FS6501NAE, MC33FS6502CAE, MC33FS6502LAE, MC33FS6502NAE, MC33FS6503CAE, MC33FS6503NAE, MC33FS6504LAE, MC33FS6505CAE, MC33FS6505KAE, MC33FS6505LAE, MC33FS6505NAE, MC33FS6506CAE, MC33FS6506NAE, MC33FS6507CAE, MC33FS6507KAE, MC33FS6507LAE, MC33FS6507NAE, MC33FS6508CAE, MC33FS6508NAE, MC33FS6510CAE, MC33FS6510LAE, MC33FS6510NAE, MC33FS6511CAE, MC33FS6511NAE, MC33FS6512CAE, MC33FS6512LAE, MC33FS6512NAE, MC33FS6513CAE, MC33FS6513NAE, MC33FS6514LAE, MC33FS6515CAE, MC33FS6515KAE, MC33FS6515LAE, MC33FS6515NAE, MC33FS6516CAE, MC33FS6516NAE, MC33FS6517CAE, MC33FS6517KAE, MC33FS6517LAE, MC33FS6517NAE, MC33FS6518CAE, MC33FS6518NAE, MC33FS6520CAE, MC33FS6520LAE, MC33FS6520NAE, MC33FS6521CAE, MC33FS6521NAE, MC33FS6522CAE, MC33FS6522LAE, MC33FS6522NAE, MC33FS6523CAE, MC33FS6523NAE, MC33FS6525CAE, MC33FS6525KAE, MC33FS6525LAE, MC33FS6525NAE, MC33FS6526CAE, MC33FS6526NAE, MC33FS6527CAE, MC33FS6527KAE, MC33FS6527LAE, MC33FS6527NAE, MC33FS6528CAE, MC33FS6528NAE, MC35FS6500CAE, MC35FS6500NAE, MC35FS6501CAE, MC35FS6501NAE, MC35FS6502CAE, MC35FS6502NAE, MC35FS6503CAE, MC35FS6503NAE, MC35FS6505CAE, MC35FS6505NAE, MC35FS6506CAE, MC35FS6506NAE, MC35FS6507CAE, MC35FS6507NAE, MC35FS6508CAE, MC35FS6508NAE, MC35FS6510CAE, MC35FS6510NAE, MC35FS6511CAE, MC35FS6511NAE, MC35FS6512CAE, MC35FS6512NAE, MC35FS6513CAE, MC35FS6513NAE, MC35FS6515CAE, MC35FS6515NAE, MC35FS6516CAE, MC35FS6516NAE, MC35FS6517CAE, MC35FS6517NAE, MC35FS6518CAE, MC35FS6518NAE.

Recommended Supersets for ASIL B Only

Documentation

Quick reference to our documentation types.

1-5 of 17 documents

Show All

Design Resources

Design Files

1 design file

Hardware

1-5 of 23 hardware offerings

Show All

Software

2 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

2 engineering services

To find a complete list of our partners that support this product, please see our Partner Marketplace.

Training

7 trainings

Show All

Support

What do you need help with?