S08 5.5V MCUs products

    • S08AC: 8-bit Flexis AC128/96/60/48/32 MCUs
    • S08AW: 8-bit General Purpose AW60/48/32/16 MCUs
    • S08D: 8-bit Cost-Effective with CAN D MCUs
    • S08EL-SL: 8-bit EEPROM with LIN S08EL and S08SL MCUs
    • S08FL: 8-bit Cost-Effective FL16/8 MCUs
    • S08JM: 8-bit USB Cost-EffectiveJM MCUs
    • S08JS: 8-bit USB JS MCUs
    • S08LG: 8-bit Segment LCD S08LG32 and S08LG16 MCUs
    • S08MP: 8-bit General Purpose MP MCUs
    • S08P: 8-bit 5V EEPROM with TSI MCUs
    • S08QD: 8-bit Small Package QD MCUs
    • S08RN: 8-bit EEPROM with TSI for Body Electronics MCUs
    • S08SC4: 8-bit C4 Small Package SC4 MCUs
    • S08SE: 8-bit General Purpose SE MCUs
    • S08SF: 8-bit Motor Control SF MCUs
    • S08SG: 8-bit Small Package SG MCUs
    • S08SH: 8-bit General Purpose SH MCUs
    • S08SL: 8-bit EEPROM with LIN S08EL and S08SL MCUs
    • S08SV: 8-bit General Purpose Best-in-Class performance SV MCUs