Commitment to Longevity
i.MX applications processors are ready to support your development today, tomorrow and beyond through our longevity program. The Product Longevity program ensures a stable supply of products for your embedded designs.
Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: Authentication is required to view secure content.
reenter your passwordMulticore solutions for multimedia and display applications with high-performance and low-power capabilities that are scalable, safe and secure. i.MX applications processors are part of the EdgeVerse™ edge computing platform built on a foundation of scalability, energy efficiency, security, machine learning and connectivity.
Choosing the right product just got easier. View all product finder tools.
Arm® Cortex®-M7/M4/M33
Crossover MCUs with real-time functionality and MCU usability for next-generation consumer and industrial IoT applications.
Higher performance applications cores, an independent MCU-like real-time domain, EdgeLock® secure enclave and ML acceleration for the edge.
Cortex-A53, Cortex-A72, Cortex-A35 + Cortex-M4
Powerful solutions with advanced neural network processing, graphics, machine vision, video, audio and voice with many supporting safety critical applications.
Cortex-A7 + Cortex-M4
Low-power solutions for secure, wearable and portable IoT applications.
Cortex-A9, Cortex-A9 + Cortex-M4, or Cortex-A7
General-purpose solutions with balanced features, performance and scalability for automotive, consumer and industrial applications.
Arm9
Power management and connectivity features for general-purpose automotive, consumer and industrial applications.
Interfaces supported per device family
| i.MX Device Family | LPDDR2 | LPDDR3 | DDR3L | DDR4 | LPDDR4 | LPDDR4x | LPDDR5 |
|---|---|---|---|---|---|---|---|
| i.MX 6 | * | - | - | - | - | ||
| i.MX 7Solo/Dual/ULP | * | * | - | - | - | - | |
| i.MX 8M/Mini/Nano | - | - | - | - | |||
| i.MX 8M Plus | - | - | - | - | - | ||
| i.MX 8 | - | - | - | - | - | - | |
| i.MX 8X/XLite | - | - | - | - | - | ||
| i.MX 8ULP | - | - | - | - | |||
| i.MX 91 | - | - | - | - | - | - | |
| i.MX 93 | - | - | - | - | - | ||
| i.MX 943 | - | - | - | - | - | ||
| i.MX 95 | - | - | - | - | - | ||
| i.MX 952 | - | - | - | - | - |
*Interface supported on only select devices within the i.MX Series/Family
Build adaptable, long‑lasting designs with the i.MX processor families—offering broad DRAM interface support from LPDDR2 to LPDDR5, enabling optimal performance, efficiency and longevity across consumer, industrial and automotive applications.
i.MX applications processors are ready to support your development today, tomorrow and beyond through our longevity program. The Product Longevity program ensures a stable supply of products for your embedded designs.
Discover how the i.MX 95 Applications Processor ecosystem delivers advanced performance, security, and scalability for edge AI, vision, and industrial applications. This comprehensive eBook explores hardware, software, and partner solutions to accelerate your development.
The i.MX RT series of crossover MCUs combines high performance with real-time functionality, supporting next-generation IoT applications with a rich level of integration and security balanced with MCU-level usability at an affordable price.
Resources
Take your designs to the next level, reduce your design complexity and accelerate your time to market with i.MX software and development solutions.
Community
Join our i.MX open forum with thousands of on-going technical discussions moderated by NXP experts.
Training
Take your technical expertise further with online and in-person instruction.