TEF6906H_PL_1

Integrated RDS/TMC receiver


Direct downloads

Datasheet confidential

All documents (1)

Quick ordering

DistributorIn Stock
OR:  

Product description

The TEF6906 is a single-chip car radio integrated circuit with FM tuner, featuring a Radio Data System (RDS)/Radio Broadcast Data System (RBDS) demodulator for radio data reception. Main focus of TEF6906 is reception of Traffic Message Channel (TMC) messages for navigation devices via RDS or RBDS.Demodulated FM Multiplex (MPX) signal is available at external pins for optional support of other FM subcarrier systems by an external device, e.g. for DAta Radio Channel (DARC) or Vehicle Information and Communication System (VICS). Japanese FM band is fully supported.TEF6906 facilitates search functions for operation as background tuner. During Alternative Frequency (AF) jumps, signal quality like FM deviation and UltraSonic Noise (USN) can be measured to determine whether alternate frequency is suitable as a new frequency for a primary audio tuner, such as TEF6901A.TEF6906 features a fully integrated FM tuner with double conversion to IF1 = 10.7 MHz and IF2 = 450 kHz with integrated image rejection for both IF1 and IF2. Integrated channel filter with variable bandwidth control is provided, supporting US FM, Europe FM, Japan FM and Eastern Europe FM.The device can be controlled via the fast-mode I2C-bus (400 kHz) and includes autonomous tuning functions for easy control without microcontroller timing. No manual alignments are required.The device is pin compatible and functionally compatible to other TEF690x series devices. However, AM reception and audio processing are not supported on this device.

Features

  • FM Radio Frequency (RF) front-end with large dynamic range
  • RDS/RBDS radio data demodulator
  • Optional MPX output
  • Integrated FM channel filter with controlled bandwidth
  • Low phase noise local oscillator
  • In-lock detection for optimized adaptive Phase-Locked Loop (PLL) tuning speed
  • Crystal oscillator reference with low harmonics
  • Sequential state machine for autonomous support of tuning action like AF jumps
  • Signal quality detection [FM deviation, USN, Radio Signal Strength Information (RSSI), adjacent channel] for support of AF searches as background tuner

Applications

  • Analog car radio
All information on this product information page is subject to the subsequent disclaimers:

Products / Packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
TEF6906H/V2STEF6906H/V2S,5189352 888 26518Volume productionSOT393-1
(QFP64)
Reel Dry Pack, SMD, 13"Standard Marking
TEF6906H/V2STEF6906H/V2S,5579352 888 26557Volume productionSOT393-1
(QFP64)
Tray Dry Pack, Bakeable, MultipleStandard Marking

The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
TEF6906H/V1TEF6906H/V1,5189352 861 63518Discontinued
Replacement product
SOT393-1
(QFP64)
Reel Dry Pack, SMD, 13"Standard Marking
TEF6906H/V1TEF6906H/V1,5579352 861 63557Withdrawn
Replacement product
SOT393-1
(QFP64)
Tray Dry Pack, Bakeable, MultipleStandard Marking

Discontinuation information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
TEF6906H/V19352861635183-okt-093-apr-10TEF6906H/V2SDN 63
  • Sole source product
  • Limited availability (check with your usual sales contact)
FAB ICH Closure. Refer to CIN200810022I dated November 5, 2008.
TEF6906H/V19352861635573-okt-093-apr-10TEF6906H/V2SDN 63
  • Sole source product
  • Limited availability (check with your usual sales contact)
FAB ICH Closure. Refer to CIN200810022I dated November 5, 2008.

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree conversion dateRHFIFR (FIT)MTBF (hours)MSLMSL LF
TEF6906H/V2STEF6906H/V2S,518TEF6906H/V2SAlways Pb-free33
TEF6906H/V2STEF6906H/V2S,557TEF6906H/V2SAlways Pb-free33

The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree conversion dateRHFIFR (FIT)MTBF (hours)MSLMSL LF
TEF6906H/V1TEF6906H/V1,518TEF6906H/V1Always Pb-free33
TEF6906H/V1TEF6906H/V1,557TEF6906H/V1Always Pb-free33
Quality and reliability disclaimer

Quality and reliability disclaimer

Important Legal Notice on the product/generic quality information, No Warranty

NXP Semiconductors is providing this data for your convenience only. Please note however that NO WARRANTY, REPRESENTATION, GUARANTEE OR LEGALLY BINDING PRODUCT DESCRIPTION is provided by publishing this informational data, nor does NXP Semiconductors acknowledge or accept any liability related thereto. The documentation and data on NXP Semiconductors products can be found in the data sheets as officially published by NXP Semiconductors. For all purchase of products from NXP Semiconductors the NXP Semiconductors' General Terms and Conditions of Commercial Sale will apply.

NXP SEMICONDUCTORS PROVIDES THE DATA HEREUNDER “AS IS” WITHOUT WARRANTY WHATSOEVER. NXP SEMICONDUCTORS DOES NOT WARRANT OR REPRESENT THAT ANY DATA PROVIDED ON THIS WEBSITE IS CORRECT OR FIT FOR A PARTICULAR PURPOSE WHATSOEVER. IT IS PROVIDED WITHOUT ANY WARRANTY WHATSOEVER, WHETHER EXPRESS, IMPLIED OR OTHERWISE, REGARDING ITS ACCURACY, COMPLETENESS NONINFRINGEMENT OF INTELLECTUAL PROPERTY OR OTHERWISE AND MAY BE CHANGED, MODIFIED OR DELETED BY NXP SEMICONDUCTORS AT ANY TIME.

Any use of the data provided hereunder is at your own risk.

IN NO EVENT SHALL NXP SEMICONDUCTORS, BE LIABLE FOR ANY DIRECT, SPECIAL, INDIRECT, CONSEQUENTIAL, PUNITIVE, OR INCIDENTAL DAMAGES (INCLUDING WITHOUT LIMITATION DAMAGES FOR LOSS OF BUSINESS, BUSINESS INTERRUPTION, LOSS OF USE, LOSS OF DATA OR INFORMATION, AND THE LIKE) ARISING OUT OF THE USE OF THE DATA, WHETHER OR NOT BASED ON TORT (INCLUDING NEGLIGENCE), STRICT LIABILITY, BREACH OF CONTRACT, BREACH OF WARRANTY OR ANY OTHER THEORY, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGES. NOTWITHSTANDING ANY DAMAGES THAT YOU MIGHT INCUR FOR ANY REASON WHATSOEVER (INCLUDING, WITHOUT LIMITATION, ALL DAMAGES REFERENCED ABOVE AND ALL GENERAL DAMAGES), THE ENTIRE LIABILITY OF NXP SEMICONDUCTORS, AND YOUR EXCLUSIVE REMEDY FOR ALL OF THE FOREGOING SHALL BE LIMITED TO ACTUAL DAMAGES INCURRED BY YOU BASED ON REASONABLE RELIANCE UP TO ONE DOLLARS (US$1.00). THE FOREGOING LIMITATIONS, EXCLUSIONS AND DISCLAIMERS SHALL APPLY TO THE MAXIMUM EXTENT PERMITTED BY APPLICABLE LAW, EVEN IF ANY REMEDY FAILS OF ITS ESSENTIAL PURPOSE.

Your use of this data, and all consequences of such use, is solely your responsibility. You must perform sufficient engineering and additional qualification testing in order to properly evaluate your application and determine whether a candidate NXP Semiconductors device is suitable for use in that application.

NXP Semiconductors' products are specifically designed and manufactured to be used within the electrical, thermal, mechanical and other parameters set forth in NXP Semiconductors' data sheets. Quality and reliability data provided by NXP Semiconductors, such as MTBF, MSL and FIT, is intended to be a non-binding estimate of product performance based upon diffusion process, history only. It does not imply that any performance levels reflected in such data can be met if the product is operated outside the conditions expressly stated in the latest published data sheet for a device or in your application.

The RoHS data provided hereunder is preliminary and non binding for NXP Semiconductors. NXP Semiconductors does not accept any liability related to this data.

NXP Semiconductors products are not designed, authorized or warranted to be suitable for use in medical, military, aircraft, space or life support equipment, nor in applications where failure or malfunction of an NXP Semiconductors product can reasonably be expected to result in personal injury, death or severe property or environmental damage nor for any other use that is not explicitly agreed between the parties. NXP Semiconductors accepts no liability for inclusion and/or use of NXP Semiconductors products in such equipment or applications and therefore such inclusion and/or use is at the customer's own risk.

Any use of NXP Semiconductors' products beyond the scope defined in the current NXP Semiconductors' data sheet voids all warranty responsibility of NXP Semiconductors with respect to such devices, and also voids all responsibility of NXP Semiconductors with respect to any applications assistance, product design, software performance or services of any kind that were or may have been performed in connection with the sale of any such devices.

Further, resale of NXP Semiconductors' products or services with statements different from or beyond the parameters stated by NXP Semiconductors for that product in official NXP Semiconductors data sheets, or without the warnings or instructions provided by NXP Semiconductors, voids all express and any implied warranties for the associated NXP Semiconductors product or service, and is an unfair and deceptive business practice.

Discontinuation information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
TEF6906H/V19352861635183-okt-093-apr-10TEF6906H/V2SDN 63
  • Sole source product
  • Limited availability (check with your usual sales contact)
FAB ICH Closure. Refer to CIN200810022I dated November 5, 2008.
TEF6906H/V19352861635573-okt-093-apr-10TEF6906H/V2SDN 63
  • Sole source product
  • Limited availability (check with your usual sales contact)
FAB ICH Closure. Refer to CIN200810022I dated November 5, 2008.

Ordering & availability

Type numberOrdering code(12NC)Orderable part numberRegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
TEF6906H/V2S9352 888 26518TEF6906H/V2S,518       
TEF6906H/V2S9352 888 26557TEF6906H/V2S,557      not available

Sample

Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.

Technical support

Do you want to ask technical questions to an NXP expert?
Please select one of the following options:

How to search?

Restricted Document

You are accessing a password protected document.
Please choose an option below

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this restricted document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Print password request form:

Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.

Request secure documentation

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this secure document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Datasheet confidential

Fill in your details and you will be contacted

First name*

Last name*

Company*

Country*

Telephone number*

E-mail*

* required.

Your e-mail address will only be used to send the datasheet and will not be used for any other purposes.

No datasheet available

Fill in your details to receive notification when the datasheet becomes available

First name*

Last name*

Company*

E-mail*

* required.

Your email address will only be used to send the datasheet and will not be used for any other purposes.