Confirmed by outstanding customer feedback, NXP Class-AB amplifiers have best-in-class audiophile sound performance. They include a full range of diagnostics, which increase quality and enable reduced costs. Due to low voltage operation (6 V), Class-AB amplifiers support start-stop capabilities, and in best efficiency mode you can achieve low power dissipation and high output power.
Automotive
Leading sound performance with I²C bus load detection
- Overview
- Description
- Products
- Parametric search
Key features and benefits
- Always fantastic audio sound at different levels of output power
- Leading sound performance
- Low pop noise
- Ready for stop/start applications; TDF854x is operable down to 6V supply voltage
- 6V min supply voltage
- I²;C bus control and diagnostic for clip detection and thermal pre-warning (122°, 145°)
- Multiple I²;C addresses
- Small foot print: HSOP36 packages; DBS27 package
- Legacy mode control
- Best efficiency mode; Low power dissipation at high output power
Key applications
- Car radio head units for OEM and After sales market
- Multi channel sound systems in trunk unit
- Active noise cancellation in automotive
Related links
Leaflet
- Continous sound experience for stop/start cars (pdf) (v.1.0, 2011-09-27)
Design tools & Assets
A central place for your design support and tooling.
For today´s short product development cycles, NXP
helps you with this portal to simplify your design.
Read more
Training & events
Descriptive summary
NXP is the leader for sound performance in Class-AB amplifiers for car radio and sound systems. A key feature of this quality is low DC offset voltage, which avoids pop noise. And for general purpose noise reduction the amplifiers are offered with differential inputs.
Ideal for stop/start
The Class-AB amplifier output stages are suitable for 2 Ohm to 4 Ohm speakers. But the latest generation of these amplifiers is ideal for stop/start automotive applications, operable as low as 6V while offering high power output.
Controlled by I²;C
The amplifier is controlled by I²;C bus and legacy mode can be used to diagnose clip detection and provide a high temperature warning at around 122 -145 C. These audio Class-AB power amplifiers are ideal for car radio head units, available in small foot print packages (HSOP36 or DBS27) with different bending for horizontal use.
Products
| Type number | Description | Status | Quick access | ||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| TDA1519C | 22 W BTL or 2 x 11 W stereo power amplifier | Download datasheet | |||||||||||||||||
| |||||||||||||||||||
| TDA1566 | I2C-bus controlled dual channel 46 W/2 Ohm, single channel 92 W/1 Ohm amplifier with load diagnostic features | Download datasheet | |||||||||||||||||
| |||||||||||||||||||
| TDA8561Q | 2 x 24 W BTL or 4 x 12 W single-ended car radio power amplifier | Download datasheet Order sample Buy online | |||||||||||||||||
| TDA8566 | 2 x 40 W/2 ohm stereo BTL car radio power amplifier with differential inputs and diagnostic outputs | Download datasheet | |||||||||||||||||
| |||||||||||||||||||
| TDA8567Q | 4 x 25 W BTL quad car radio power amplifier | Download datasheet Order sample Buy online | |||||||||||||||||
| TDA8569Q | 4 x 40 W BTL quad car radio power amplifier | Download datasheet Order sample Buy online | |||||||||||||||||
| TDA8571J | 4 x 40 W BTL quad car radio power amplifier | Download datasheet Order sample Buy online | |||||||||||||||||
| TDA8579T | Dual common-mode rejection differential line receiver | Download datasheet Order sample Buy online | |||||||||||||||||
| TDA8588J; TDA8588xJ | I2C-bus controlled 4 x 50 Watt power amplifier and multiple voltage regulator | Download datasheet | |||||||||||||||||
| |||||||||||||||||||
| TDA8594 | I²C-bus controlled 4 x 50 W power amplifier | Download datasheet | |||||||||||||||||
| |||||||||||||||||||
| TDA8595 | I²C-bus controlled 4 x 45 W power amplifier | Download datasheet | |||||||||||||||||
| |||||||||||||||||||
| TDA8596TH | I2C-bus controlled 4 x 45 W power amplifier with symmetrical inputs | Download datasheet Order sample Buy online | |||||||||||||||||
| TDF8541J | I²C-bus controlled 4 x 45 W power amplifier | Order sample Buy online | |||||||||||||||||
| TDF8541JS | I²C-bus controlled 4 x 45 W power amplifier | Order sample | |||||||||||||||||
| TDF8541SD | I²C-bus controlled 4 x 45 W power amplifier | Order sample Buy online | |||||||||||||||||
| TDF8541TH | I²C-bus controlled 4 x 45 W power amplifier | Order sample Buy online | |||||||||||||||||
| TDF8544 | I²C-bus controlled 4 x 50 W power amplifier | ||||||||||||||||||
| |||||||||||||||||||
| TDF8546 | I²C-bus controlled 4 x 45 W best efficiency amplifier | ||||||||||||||||||
| |||||||||||||||||||
| TDF8554J | I2C-bus controlled 4 x 45 W power amplifier and multiple voltage regulator | Order sample | |||||||||||||||||
| TDF8555J | I2C-bus controlled 4 x 45 W power amplifier and multiple voltage regulator | Order sample | |||||||||||||||||







Follow us