TDA8571J
4 x 40 W BTL quad car radio power amplifier
The TDA8571J is a integrated class-B output amplifier contained in a 23-lead Single-In-Line (SIL) plastic power package. It contains four amplifiers in a BTL configuration, each with a gain of 34 dB. The output power is 4 x 40 W (EIAJ) into a 4 Ω load.
| Type number | Package | RMS power(W) | REMARKS | Description |
|---|---|---|---|---|
| TDA8571J/N2S | SOT411-1 (DBS23P) | [4 x 25] | 4 x 40 W (EIAJ), 34 dB gain | new 2009 |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| TDA8571J/N2S | TDA8571J/N2S,112 | 9352 892 74112 | Volume production | SOT411-1 (DBS23P) | Tube | Standard Marking |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| TDA8571J/N2C | TDA8571J/N2C,112 | 9352 845 28112 | Withdrawn Replacement product | SOT411-1 (DBS23P) | Tube | Standard Marking |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| TDA8571J/N2C | 935284528112 | 30-sep-10 | 31-dec-10 | TDA8571J/N2S | DN 65 |
| Standard End of Life. Refer to APCN# 200901057A. Customer samples will be availbale after week 12/2010. |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| TDA8571J/N2S | TDA8571J/N2S,112 | TDA8571J/N2S | NA | NA |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| TDA8571J/N2C | TDA8571J/N2C,112 | Not available | Always Pb-free | NA | NA |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| TDA8571J/N2C | 935284528112 | 30-sep-10 | 31-dec-10 | TDA8571J/N2S | DN 65 |
| Standard End of Life. Refer to APCN# 200901057A. Customer samples will be availbale after week 12/2010. |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | 4 x 40 W BTL quad car radio power amplifier (v.2.0) | 2002-03-05 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us