TDF8555J

I2C-bus controlled 4 x 45 W power amplifier and multiple voltage regulator


Quick ordering

DistributorIn Stock
OR:  

The TDF8555J is one of a new generation of complementary quad Bridge-Tied Load (BTL) audio power amplifiers with full I²C-bus controlled diagnostics, multiple voltage regulator and two power switches intended for automotive applications.

The TDF8555J can operate at a battery voltage as low as 6 V making this amplifier suitable for stop/start-car operation. The amplifier uses a complementary DMOS output stage in a Silicon-On-Insulator (SOI)-based BCD process. The DMOS output stage ensures a high power output signal with perfect sound quality. The SOI-based BCD process ensures a robust amplifier, where latch-up cannot occur, with good separation between the four independent channels with every component isolated and without substrate currents.

The multiple voltage regulator comprises four programmable voltage regulators, two standby regulators and two power switches.

The TDF8555J is soft- and hardware downwards-compatible with its predecessor TDF8551J.

The TDF8555J includes features, such as selectable undervoltage for stop/start-cars which can be selected with additional I²C-bus instruction bytes. If these additional bytes are not sent, the TDF8555J has the same functionality as its predecessor IPAS TDF8551J.

Features and benefits

  • Amplifier
    • Stop/start-car prepared: keeps operating without audible disturbance during engine start at a battery voltage as low as 6 V
    • I²C-bus mode (3.3 V and 5 V compliant)
    • Can drive 2 Ω or 4 Ω loads
    • Speaker fault detection
    • Start-up diagnostics with load detection: open, short, present; filtered for door-slam and chatter relays
    • AC load (tweeter) detection with low and high current mode
    • Gain select after start-up without audible disturbance
    • Programmable gain (26 dB and 16 dB), independently programmable for the front and rear channels
    • Line driver mode (16 dB and mid-tap voltage 0.25VP for stop/start-cars)
    • Programmable clip detection: 2 %, 5 % or 10 %
    • Programmable thermal pre-warning
    • If the temperature protection of the regulator is activated, the amplifier is muted before the regulator is switched off
    • Loss of ground and open VP safe (with 150 mΩ series impedance and a maximum supply decoupling capacitor of 2200 μF)
    • All amplifier outputs short-circuit proof to ground, supply voltage and across the load (channel independent)
    • All pins short-circuit proof to ground
    • Temperature-controlled gain reduction to prevent audio holes at high junction temperatures
    • Programmable low battery voltage detection to enable 7.5 V or 6 V minimum battery voltage operation
    • Overvoltage protection (load-dump safe up to VP = 50 V) and overvoltage pre-warning at 16 V
    • Offset detection
  • Multiple regulator
    • Good stability for any regulator with almost any output capacitor
    • Six voltage regulators (microcontroller, display, audio processor, tuner, bus, mechanical digital and drive)
    • I²C-bus controlled
    • Selectable output voltages for regulators 1, 4 and 5
    • Low dropout voltage PNP output stages
    • High supply voltage ripple rejection
    • Low noise for all regulators
    • Two power switches (antenna switch and amplifier switch)
    • Standby regulators 2 and 6 (microcontroller and I²C-bus supply) operational during load dump and thermal shut-down
    • Low standby quiescent current (only regulators 2 and 6 operational)
    • Second supply pin for connecting optional external DC-to-DC converter to reduce internal dissipation of regulator 3
    • Backup functionality for regulator 2
  • Protection
    • If connection to the battery voltage is reversed, all regulator voltages will be zero
    • Able to withstand output voltages up to 18 V if supply line is short-circuited
    • Thermal protection to avoid thermal breakdown
    • Load-dump protection
    • Regulator outputs protected from DC short-circuit to ground or to supply voltage
    • All regulators protected by foldback current limiting
    • Power switches protected from loss-of-ground
All information on this product information page is subject to the subsequent disclaimers:

Products / Packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarking
TDF8555J/N2TDF8555J/N2,1129352 977 61112DevelopmentSOT725-1
(DBS37P)
TubeStandard Marking

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree conversion dateRHFIFR (FIT)MTBF (hours)MSLMSL LF
TDF8555J/N2TDF8555J/N2,112TDF8555J/N2NANA
Quality and reliability disclaimer

Quality and reliability disclaimer

Important Legal Notice on the product/generic quality information, No Warranty

NXP Semiconductors is providing this data for your convenience only. Please note however that NO WARRANTY, REPRESENTATION, GUARANTEE OR LEGALLY BINDING PRODUCT DESCRIPTION is provided by publishing this informational data, nor does NXP Semiconductors acknowledge or accept any liability related thereto. The documentation and data on NXP Semiconductors products can be found in the data sheets as officially published by NXP Semiconductors. For all purchase of products from NXP Semiconductors the NXP Semiconductors' General Terms and Conditions of Commercial Sale will apply.

NXP SEMICONDUCTORS PROVIDES THE DATA HEREUNDER “AS IS” WITHOUT WARRANTY WHATSOEVER. NXP SEMICONDUCTORS DOES NOT WARRANT OR REPRESENT THAT ANY DATA PROVIDED ON THIS WEBSITE IS CORRECT OR FIT FOR A PARTICULAR PURPOSE WHATSOEVER. IT IS PROVIDED WITHOUT ANY WARRANTY WHATSOEVER, WHETHER EXPRESS, IMPLIED OR OTHERWISE, REGARDING ITS ACCURACY, COMPLETENESS NONINFRINGEMENT OF INTELLECTUAL PROPERTY OR OTHERWISE AND MAY BE CHANGED, MODIFIED OR DELETED BY NXP SEMICONDUCTORS AT ANY TIME.

Any use of the data provided hereunder is at your own risk.

IN NO EVENT SHALL NXP SEMICONDUCTORS, BE LIABLE FOR ANY DIRECT, SPECIAL, INDIRECT, CONSEQUENTIAL, PUNITIVE, OR INCIDENTAL DAMAGES (INCLUDING WITHOUT LIMITATION DAMAGES FOR LOSS OF BUSINESS, BUSINESS INTERRUPTION, LOSS OF USE, LOSS OF DATA OR INFORMATION, AND THE LIKE) ARISING OUT OF THE USE OF THE DATA, WHETHER OR NOT BASED ON TORT (INCLUDING NEGLIGENCE), STRICT LIABILITY, BREACH OF CONTRACT, BREACH OF WARRANTY OR ANY OTHER THEORY, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGES. NOTWITHSTANDING ANY DAMAGES THAT YOU MIGHT INCUR FOR ANY REASON WHATSOEVER (INCLUDING, WITHOUT LIMITATION, ALL DAMAGES REFERENCED ABOVE AND ALL GENERAL DAMAGES), THE ENTIRE LIABILITY OF NXP SEMICONDUCTORS, AND YOUR EXCLUSIVE REMEDY FOR ALL OF THE FOREGOING SHALL BE LIMITED TO ACTUAL DAMAGES INCURRED BY YOU BASED ON REASONABLE RELIANCE UP TO ONE DOLLARS (US$1.00). THE FOREGOING LIMITATIONS, EXCLUSIONS AND DISCLAIMERS SHALL APPLY TO THE MAXIMUM EXTENT PERMITTED BY APPLICABLE LAW, EVEN IF ANY REMEDY FAILS OF ITS ESSENTIAL PURPOSE.

Your use of this data, and all consequences of such use, is solely your responsibility. You must perform sufficient engineering and additional qualification testing in order to properly evaluate your application and determine whether a candidate NXP Semiconductors device is suitable for use in that application.

NXP Semiconductors' products are specifically designed and manufactured to be used within the electrical, thermal, mechanical and other parameters set forth in NXP Semiconductors' data sheets. Quality and reliability data provided by NXP Semiconductors, such as MTBF, MSL and FIT, is intended to be a non-binding estimate of product performance based upon diffusion process, history only. It does not imply that any performance levels reflected in such data can be met if the product is operated outside the conditions expressly stated in the latest published data sheet for a device or in your application.

The RoHS data provided hereunder is preliminary and non binding for NXP Semiconductors. NXP Semiconductors does not accept any liability related to this data.

NXP Semiconductors products are not designed, authorized or warranted to be suitable for use in medical, military, aircraft, space or life support equipment, nor in applications where failure or malfunction of an NXP Semiconductors product can reasonably be expected to result in personal injury, death or severe property or environmental damage nor for any other use that is not explicitly agreed between the parties. NXP Semiconductors accepts no liability for inclusion and/or use of NXP Semiconductors products in such equipment or applications and therefore such inclusion and/or use is at the customer's own risk.

Any use of NXP Semiconductors' products beyond the scope defined in the current NXP Semiconductors' data sheet voids all warranty responsibility of NXP Semiconductors with respect to such devices, and also voids all responsibility of NXP Semiconductors with respect to any applications assistance, product design, software performance or services of any kind that were or may have been performed in connection with the sale of any such devices.

Further, resale of NXP Semiconductors' products or services with statements different from or beyond the parameters stated by NXP Semiconductors for that product in official NXP Semiconductors data sheets, or without the warnings or instructions provided by NXP Semiconductors, voids all express and any implied warranties for the associated NXP Semiconductors product or service, and is an unfair and deceptive business practice.

Ordering & availability

Type numberOrdering code(12NC)Orderable part numberRegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
TDF8555J/N29352 977 61112TDF8555J/N2,112      not available

Sample

Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.

Technical support

Do you want to ask technical questions to an NXP expert?
Please select one of the following options:

How to search?

Restricted Document

You are accessing a password protected document.
Please choose an option below

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this restricted document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Print password request form:

Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.

Request secure documentation

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this secure document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Datasheet confidential

Fill in your details and you will be contacted

First name*

Last name*

Company*

Country*

Telephone number*

E-mail*

* required.

Your e-mail address will only be used to send the datasheet and will not be used for any other purposes.

No datasheet available

Fill in your details to receive notification when the datasheet becomes available

First name*

Last name*

Company*

E-mail*

* required.

Your email address will only be used to send the datasheet and will not be used for any other purposes.