TDF8590TH
2 X 80 W SE (4 Ohm) or 1 X 160 W BTL (8 Ohm) class-D amplifier
The TDF8590TH is a high-efficiency class-D audio power amplifier with low power dissipation for application in car audio systems. The typical output power is 2 x 80 W into 4 Ω.
The TDF8590TH is available in an HSOP24 power package with a small internal heat sink. Depending on the supply voltage and load conditions, a small or even no external heat sink is required. The amplifier operates over a wide supply voltage range from +-14 V to +-29 V and consumes a low quiescent current.
| Type number | Package | Description |
|---|---|---|
| TDF8590TH/N1S | SOT566-3 (HSOP24) | S = Transferred 2009 |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| TDF8590TH/N1S | TDF8590TH/N1S,118 | 9352 891 43118 | Volume production | SOT566-3 (HSOP24) | Reel Pack, SMD, 13" | Standard Marking |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| TDF8590TH/N1 | TDF8590TH/N1,118 | 9352 788 35118 | Withdrawn Replacement product | SOT566-3 (HSOP24) | Reel Pack, SMD, 13" | Standard Marking |
| TDF8590TH/N1 | TDF8590TH/N1,518 | 9352 788 35518 | Withdrawn Replacement product | SOT566-3 (HSOP24) | Reel Dry Pack, SMD, 13" | Standard Marking |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| TDF8590TH/N1 | 935278835118 | 31-dec-09 | 30-jun-10 | TDF8590TH/N1S | DN 64 |
| FAB ICN5 Closure. Please refer to APCN 200901058A. Replacement type with new diffusion fab location only. |
| TDF8590TH/N1 | 935278835518 | 31-dec-09 | 30-jun-10 | TDF8590TH/N1S | DN 64 |
| FAB ICN5 Closure. Please refer to APCN 200901058A. Replacement type with new diffusion fab location only. |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| TDF8590TH/N1S | TDF8590TH/N1S,118 | TDF8590TH/N1S | 1 | 1 |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
Quality and reliability disclaimer| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| TDF8590TH/N1 | 935278835118 | 31-dec-09 | 30-jun-10 | TDF8590TH/N1S | DN 64 |
| FAB ICN5 Closure. Please refer to APCN 200901058A. Replacement type with new diffusion fab location only. |
| TDF8590TH/N1 | 935278835518 | 31-dec-09 | 30-jun-10 | TDF8590TH/N1S | DN 64 |
| FAB ICN5 Closure. Please refer to APCN 200901058A. Replacement type with new diffusion fab location only. |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | 2 X 80 W SE (4 Ohm) or 1 X 160 W BTL (8 Ohm) class-D amplifier (v.2.0) | 2007-04-23 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us