BUK663R5-55C
N-channel TrenchMOS intermediate level FET
Intermediate level gate drive N-channel enhancement mode Field-Effect Transistor (FET) in a plastic package using advanced TrenchMOS technology. This product has been designed and qualified to the appropriate AEC Q101 standard for use in high performance automotive applications.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| VDS | drain-source voltage | Tj ≥ 25 °C; Tj ≤ 175 °C | 55 | V | ||
| ID | drain current | VGS = 10 V; Tmb = 25 °C [0] | 120 | A | ||
| Ptot | total power dissipation | Tmb = 25 °C | 263 | W | ||
| Static characteristics | ||||||
| RDSon | drain-source on-state resistance | VGS = 10 V; ID = 25 A; Tj = 25 °C | 2.86 | 3.4 | mΩ | |
| Avalanche ruggedness | ||||||
| EDS(AL)S | non-repetitive drain-source avalanche energy | ID = 120 A; Vsup ≤ 55 V; RGS = 50 Ω; VGS = 10 V; Tj(init) = 25 °C; unclamped | 455 | mJ | ||
| Dynamic characteristics | ||||||
| QGD | gate-drain charge | ID = 25 A; VDS = 40 V; VGS = 10 V | 56 | nC | ||
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| BUK663R5-55C | BUK663R5-55C,118 | 9340 642 25118 | Volume production | SOT404 (D2PAK) | Tape reel smd | BUK663R5-55C |
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | G | gate | ![]() | ![]() |
| 2 | D | drain | ||
| 3 | S | source | ||
| mb | D | mounting base; connected to drain |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BUK663R5-55C | BUK663R5-55C,118 | BUK663R5-55C | 1 | 1 |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | N-channel TrenchMOS intermediate level FET (v.2.0) | 2010-12-23 | |
| Application note | Understanding Power MOSFET Datasheet Parameters (v.1.0) | 2012-04-17 | |
| Brochure | Leading-edge Automotive Power MOSFETs (v.1.0) | 2010-09-15 | |
| Brochure | Power MOSFETs for Automotive Applications; Performance, Quality, Reliability (v.1.0) | 2011-05-20 | |
| Selection guide | NXP's Power MOSFET Selection Guide 2012; Smaller, faster, cooler (v.2.1) | 2012-01-19 | |
| SPICE model | lib | BUK663R5-55C SPICE model (v.2.0) | 2012-04-12 |
| Thermal design | BUK663R5-55C RC Thermal Model (v.1.0) | 2010-09-16 | |
| Thermal model | pdml | BUK663R5-55C Thermal model (v.1.0) | 2010-09-24 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us