Our magnetoresistive angle sensors offer clear advantages over devices employing other sensing methods. MR sensors give an output signal virtually independent of magnet tolerances, magnet temperature coefficients, magnet-sensor distance and positioning tolerances. Achieving high accuracy and performance, these sensors are ideal for a variety of demanding automotive and industrial applications.
The new KMA200 sensor system combines the sensor-head and the conditioning IC in a special multi-chip package. Furthermore each KMA200 is individually pre-calibrated and the system is user programmable for application-oriented output characteristics. Possessing different sensitivity, our KMZ41 and KMZ43 angle sensors are designed to work with the UZZ900x conditioning ICs, which provide either analog or 13-bit SPI interfacing.