NXP Semiconductors


Select site:

English

Rotational sensors

Selection guide
Rotational sensors
KMI15 - Rotational speed sensor
KMI16 - Integrated rotational speed sensor
KMI18 - Integrated rotational speed sensor

Simple, compact, cost-effective and easy to design in

Compact and easy to design in, NXP's magnetoresistive rotational speed sensors provide a simple and cost-effective rotational sensing solution. They are ready to use and include the sensor, a back-biasing magnet and an advanced signal conditioning IC, all housed in a special multi-chip package.

Key benefits

  • Wide air gap between sensor and target
  • Speed detection capability down to 0 Hz
  • Wide frequency range
  • Insensitive to vibrations
  • Prepared for injection moulding (stable leadframe, positioning aids)

Key applications

  • Anti-blocking systems (ABS)
  • Engine management (crankshaft, camshaft)
  • Transmission systems
  • Vehicle speed

Descriptive summary

A choice of 3 different back-biasing magnets covers sensing of active or passive targets. Devices in the KMI15 and KMI20 families have a current output using two-wire technology, while those in the KMI16 and KMI18 families feature an open collector output, with three-wire technology.