NXP Semiconductors


Select site:

English

40 V GPA TrenchMOS

Parametric Search
40 V GPA TrenchMOS
BUK7213-40A - Trenchmos (tm) standard level FET
BUK7504-40A - TrenchMOS (tm) standard level FET
BUK7604-40A - TrenchMOS (tm) standard level FET
BUK7E04-40A - TrenchMOS (tm) standard level FET
BUK9504-40A - TrenchMOS (tm) logic level FET
BUK9604-40A - TrenchMOS (tm) logic level FET
BUK9E04-40A - TrenchMOS (tm) logic level FET

Latest products

BUK7213-40A

Trenchmos (tm) standard level FET

Datasheet (114Kb)

Forming one of the most fundamental and reliable building blocks of NXP's MOSFET portfolio, the GPA TrenchMOS family offers competitive products for most general automotive load-driving applications.


The newest addition to our GPA TrenchMOS family, the LinearFET has demonstrated best-in-class linear mode robustness, surpassing conventional DMOS technology available in the market today.


Several device ranges cover all the common voltage grades from 30 V to 100 V, and options include standard and logic level FETs, all offering low RDS(on) in a choice of compact packages.


Key benefits / features

  • TrenchMOS technology
  • Linear mode robustness
  • Comprehensive range
  • Standard and logic levels

Key applications

  • Automotive and general purpose power switching
  • Various powertrain and body control loads
  • HVAC/fan control
  • Advanced braking system

Information resources