NXP Semiconductors


Select site:

English

75 V GPA TrenchMOS

Selection guide
75 V GPA TrenchMOS
BUK7226-75A - N-channel TrenchMOS standard level FET
BUK7509-75A - TrenchMOS (tm) standard level FET
BUK7523-75A - TrenchMOS (tm) standard level FET
BUK7609-75A - TrenchMOS (tm) standard level FET
BUK7623-75A - TrenchMOS (tm) standard level FET
BUK9226-75A - TrenchMOS (tm) logic level FET
BUK9509-75A - N-channel TrenchMOS logic level FET
BUK9523-75A - TrenchMOS (tm) logic level FET
BUK9609-75A - N-channel TrenchMOS logic level FET
BUK9623-75A - TrenchMOS (tm) logic level FET

Latest products

BUK9509-75A

N-channel TrenchMOS logic level FET

Datasheet (203Kb)

Forming one of the most fundamental and reliable building blocks of NXP's MOSFET portfolio, the GPA TrenchMOS family offers competitive products for most general automotive load-driving applications.


The newest addition to our GPA TrenchMOS family, the LinearFET has demonstrated best-in-class linear mode robustness, surpassing conventional DMOS technology available in the market today.


Several device ranges cover all the common voltage grades from 30 V to 100 V, and options include standard and logic level FETs, all offering low RDS(on) in a choice of compact packages.


Key benefits / features

  • TrenchMOS technology
  • Linear mode robustness
  • Comprehensive range
  • Standard and logic levels

Key applications

  • Automotive and general purpose power switching
  • Various powertrain and body control loads
  • HVAC/fan control
  • Advanced braking system

Information resources