NXP Semiconductors


Select site:

English

100 V GPA TrenchMOS

Parametric Search
100 V GPA TrenchMOS
BUK7240-100A - TrenchMOS (tm) standard level FET
BUK7275-100A - TrenchMOS (tm) standard level FET
BUK7515-100A - TrenchMOS (tm) transistor Standard level FET
BUK7520-100A - TrenchMOS (tm) standard level FET
BUK7528-100A - TrenchMOS (tm) transistor Standard level FET
BUK7535-100A - TrenchMOS (tm) standard level FET
BUK7540-100A - TrenchMOS (tm) transistor Standard level FET
BUK7575-100A - TrenchMOS (tm) standard level FET
BUK7615-100A - TrenchMOS (tm) transistor Standard level FET
BUK7620-100A - TrenchMOS (tm) standard level FET
BUK7628-100A - TrenchMOS (tm) transistor Standard level FET
BUK7635-100A - TrenchMOS (tm) standard level FET
BUK7640-100A - TrenchMOS (tm) transistor Standard level FET
BUK7660-100A - TrenchMOS (tm) standard level FET
BUK7675-100A - TrenchMOS (tm) standard level FET
BUK9240-100A - TrenchMOS (tm) logic level FET
BUK9275-100A - TrenchMOS (tm) logic level FET
BUK9515-100A - TrenchMOS (tm) transistor Logic level FET
BUK95180-100A - TrenchMOS (tm) transistor Logic level FET
BUK9520-100A - TrenchMOS (tm) logic level FET
BUK9528-100A - TrenchMOS (tm) transistor Logic level FET
BUK9535-100A - TrenchMOS (tm) logic level FET
BUK9540-100A - TrenchMOS (tm) logic level FET
BUK9575-100A - TrenchMOS (tm) transistor Logic level FET
BUK9615-100A - TrenchMOS (tm) transistor Logic level FET
BUK96180-100A - TrenchMOS (tm) transistor Logic level FET
BUK9620-100A - TrenchMOS (tm) logic level FET
BUK9628-100A - TrenchMOS (tm) transistor Logic level FET
BUK9635-100A - TrenchMOS (tm) logic level FET
BUK9640-100A - TrenchMOS (tm) logic level FET
BUK9660-100A - TrenchMOS (tm) logic level FET
BUK9675-100A - TrenchMOS (tm) transistor Logic level FET
BUK98180-100A - TrenchMOS (tm) logic level FET
BUK9875-100A - TrenchMOS (tm) logic level FET

Latest products

BUK7515-100A

TrenchMOS (tm) transistor Standard level FET

Datasheet (80Kb)

Forming one of the most fundamental and reliable building blocks of NXP's MOSFET portfolio, the GPA TrenchMOS family offers competitive products for most general automotive load-driving applications.


The newest addition to our GPA TrenchMOS family, the LinearFET has demonstrated best-in-class linear mode robustness, surpassing conventional DMOS technology available in the market today.


Several device ranges cover all the common voltage grades from 30 V to 100 V, and options include standard and logic level FETs, all offering low RDS(on) in a choice of compact packages.


Key benefits / features

  • TrenchMOS technology
  • Linear mode robustness
  • Comprehensive range
  • Standard and logic levels

Key applications

  • Automotive and general purpose power switching
  • Various powertrain and body control loads
  • HVAC/fan control
  • Advanced braking system

Information resources