NXP Semiconductors


Select site:

English

TrenchMOS - General Purpose Automotive (GPA)

Parametric Search
TrenchMOS - General Purpose Automotive (GPA)
100 V GPA TrenchMOS
30 V GPA TrenchMOS
40 V GPA TrenchMOS
55 V GPA TrenchMOS
75 V GPA TrenchMOS

Latest products

BUK7226-75A

N-channel TrenchMOS standard level FET

Datasheet (194Kb)

Forming one of the most fundamental and reliable building blocks of NXP's MOSFET portfolio, the GPA TrenchMOS family offers competitive products for most general automotive load-driving applications.


The newest addition to our GPA TrenchMOS family, the LinearFET has demonstrated best-in-class linear mode robustness, surpassing conventional DMOS technology available in the market today.


Several device ranges cover all the common voltage grades from 30 V to 100 V, and options include standard and logic level FETs, all offering low RDS(on) in a choice of compact packages.


Key benefits / features

  • TrenchMOS technology
  • Linear mode robustness
  • Comprehensive range
  • Standard and logic levels

Key applications

  • Automotive and general purpose power switching
  • Various powertrain and body control loads
  • HVAC/fan control
  • Advanced braking system

Information resources