NXP Semiconductors


Select site:

English

30 V HPA TrenchMOS

Parametric Search
30 V HPA TrenchMOS
BUK7207-30B - Trenchmos (tm) standard level FET
BUK7507-30B - TrenchMOS (tm) standard level FET
BUK752R7-30B - Trenchmos (tm) standard level FET
BUK7607-30B - TrenchMOS (tm) standard level FET
BUK762R7-30B - Trenchmos (tm) standard level FET
BUK7E2R7-30B - Trenchmos (tm) standard level FET
BUK9207-30B - Trenchmos (tm) logic level FET
BUK9507-30B - TrenchMOS (tm) logic level FET
BUK952R8-30B - TrenchMOS (tm) logic level FET
BUK9607-30B - TrenchMOS (tm) logic level FET
BUK962R8-30B - TrenchMOS (tm) logic level FET
BUK9E04-30B - Trenchmos (tm) logic level FET
BUK9Y11-30B - N-channel TrenchMOS logic level FET

Latest products

BUK9Y11-30B

N-channel TrenchMOS logic level FET

Datasheet (89Kb)

Latest application notes

AN10273 1 (194Kb)

Delivering excellent MOSFET performance, our HPA TrenchMOS family is ideal for existing high-current automotive applications, enhancing all types of major motor drive applications.


Further reducing on-resistance and with extra ruggedness, the HPA family builds on our proven Trench technology to bring all-round improvements to automotive load driving.


The additions to this rapidly growing family are low RDS(on) devices housed in DPAK and LFPAK. HPA devices give you the power to meet both current and future technical demands of higher power automotive applications, from a small footprint, industry standard package.


Key benefits / features

  • DPAK and LFPAK saves board space providing a cost-effective solution
  • Very low RDS(on) for automotive DPAK - from 7 mOhm at 30 V to 26 mOhm at 100 V
  • Available at all common automotive breakdown voltage grades (30, 40, 55, 75 and 100 V)
  • Both logic level (LL) and standard level (SL) products available
  • AEC Q101 compliant to withstand harsh automotive environments

Key applications

  • Brushless DC motors (up to 100 W)
  • Fan controller
  • Steering column adjustment motor
  • Water pump motor

Information resources