NXP Semiconductors


Select site:

English

55 V HPA TrenchMOS

Selection guide
55 V HPA TrenchMOS
BUK7212-55B - Trenchmos (tm) standard level FET
BUK7506-55B - TrenchMOS (tm) standard level FET
BUK7507-55B - TrenchMOS (tm) standard level FET
BUK7511-55B - Trenchmos (tm) standard level FET
BUK754R0-55B - N-channel TrenchMOS standard level FET
BUK7606-55B - TrenchMOS (tm) standard level FET
BUK7607-55B - TrenchMOS (tm) standard level FET
BUK7611-55B - Trenchmos (tm) standard level FET
BUK764R0-55B - N-channel TrenchMOS standard level FET
BUK7E07-55B - N-channel TrenchMOS standard level FET
BUK7E11-55B - Trenchmos (tm) standard level FET
BUK9212-55B - Trenchmos (tm) logic level FET
BUK9506-55B - N-channel TrenchMOS(tm) logic level FET
BUK9508-55B - Trenchmos (tm) logic level FET
BUK9512-55B - TrenchMOS (tm) logic level FET
BUK954R2-55B - TrenchMOS (tm) logic level FET
BUK9606-55B - N-channel TrenchMOS(tm) logic level FET
BUK9608-55B - Trenchmos (tm) logic level FET
BUK9612-55B - TrenchMOS (tm) logic level FET
BUK964R2-55B - TrenchMOS (tm) logic level FET
BUK9E06-55B - N-channel TrenchMOS(tm) logic level FET
BUK9E08-55B - Trenchmos (tm) logic level FET
BUK9Y19-55B - N-channel TrenchMOS logic level FET
BUK9Y40-55B - N-channel TrenchMOS logic level FET

Latest products

BUK9Y19-55B

N-channel TrenchMOS logic level FET

Datasheet (189Kb)

Latest application notes

AN10273 1 (194Kb)

Delivering excellent MOSFET performance, our HPA TrenchMOS family is ideal for existing high-current automotive applications, enhancing all types of major motor drive applications.


Further reducing on-resistance and with extra ruggedness, the HPA family builds on our proven Trench technology to bring all-round improvements to automotive load driving.


The additions to this rapidly growing family are low RDS(on) devices housed in DPAK and LFPAK. HPA devices give you the power to meet both current and future technical demands of higher power automotive applications, from a small footprint, industry standard package.


Key benefits / features

  • DPAK and LFPAK saves board space providing a cost-effective solution
  • Very low RDS(on) for automotive DPAK - from 7 mOhm at 30 V to 26 mOhm at 100 V
  • Available at all common automotive breakdown voltage grades (30, 40, 55, 75 and 100 V)
  • Both logic level (LL) and standard level (SL) products available
  • AEC Q101 compliant to withstand harsh automotive environments

Key applications

  • Brushless DC motors (up to 100 W)
  • Fan controller
  • Steering column adjustment motor
  • Water pump motor

Information resources