NXP Semiconductors


Select site:

English

75 V HPA TrenchMOS

Parametric Search
75 V HPA TrenchMOS
BUK7214-75B - Trenchmos (tm) standard level FET
BUK7506-75B - TrenchMOS (tm) standard level FET
BUK7513-75B - TrenchMOS (tm) standard level FET
BUK7606-75B - TrenchMOS (tm) standard level FET
BUK7613-75B - TrenchMOS (tm) standard level FET
BUK9217-75B - Trenchmos (tm) logic level FET
BUK9506-75B - TrenchMOS (tm) logic level FET
BUK9516-75B - TrenchMOS (tm) logic level FET
BUK9606-75B - TrenchMOS (tm) logic level FET
BUK9616-75B - TrenchMOS (tm) logic level FET
BUK9Y30-75B - N-channel TrenchMOS logic level FET

Latest products

BUK9Y30-75B

N-channel TrenchMOS logic level FET

Datasheet (191Kb)

Latest application notes

AN10273 1 (194Kb)

Delivering excellent MOSFET performance, our HPA TrenchMOS family is ideal for existing high-current automotive applications, enhancing all types of major motor drive applications.


Further reducing on-resistance and with extra ruggedness, the HPA family builds on our proven Trench technology to bring all-round improvements to automotive load driving.


The additions to this rapidly growing family are low RDS(on) devices housed in DPAK and LFPAK. HPA devices give you the power to meet both current and future technical demands of higher power automotive applications, from a small footprint, industry standard package.


Key benefits / features

  • DPAK and LFPAK saves board space providing a cost-effective solution
  • Very low RDS(on) for automotive DPAK - from 7 mOhm at 30 V to 26 mOhm at 100 V
  • Available at all common automotive breakdown voltage grades (30, 40, 55, 75 and 100 V)
  • Both logic level (LL) and standard level (SL) products available
  • AEC Q101 compliant to withstand harsh automotive environments

Key applications

  • Brushless DC motors (up to 100 W)
  • Fan controller
  • Steering column adjustment motor
  • Water pump motor

Information resources