NXP Semiconductors


Select site:

English

100 V HPA TrenchMOS

Selection guide
100 V HPA TrenchMOS
BUK7227-100B - Trenchmos (tm) standard level FET
BUK7510-100B - TrenchMOS (tm) standard level FET
BUK7526-100B - TrenchMOS (tm) standard level FET
BUK7610-100B - TrenchMOS (tm) standard level FET
BUK7626-100B - TrenchMOS (tm) standard level FET
BUK9230-100B - Trenchmos (tm) logic level FET
BUK9510-100B - TrenchMOS (tm) logic level FET
BUK9529-100B - TrenchMOS (tm) logic level FET
BUK9610-100B - TrenchMOS (tm) logic level FET
BUK9629-100B - TrenchMOS (tm) logic level FET
BUK9Y53-100B - N-channel TrenchMOS logic level FET

Latest products

BUK9Y53-100B

N-channel TrenchMOS logic level FET

Datasheet (90Kb)

Latest application notes

AN10273 1 (194Kb)

Delivering excellent MOSFET performance, our HPA TrenchMOS family is ideal for existing high-current automotive applications, enhancing all types of major motor drive applications.


Further reducing on-resistance and with extra ruggedness, the HPA family builds on our proven Trench technology to bring all-round improvements to automotive load driving.


The additions to this rapidly growing family are low RDS(on) devices housed in DPAK and LFPAK. HPA devices give you the power to meet both current and future technical demands of higher power automotive applications, from a small footprint, industry standard package.


Key benefits / features

  • DPAK and LFPAK saves board space providing a cost-effective solution
  • Very low RDS(on) for automotive DPAK - from 7 mOhm at 30 V to 26 mOhm at 100 V
  • Available at all common automotive breakdown voltage grades (30, 40, 55, 75 and 100 V)
  • Both logic level (LL) and standard level (SL) products available
  • AEC Q101 compliant to withstand harsh automotive environments

Key applications

  • Brushless DC motors (up to 100 W)
  • Fan controller
  • Steering column adjustment motor
  • Water pump motor

Information resources