NXP Semiconductors


Select site:

English

TrenchMOS - High Performance Automotive (HPA)

Parametric Search
TrenchMOS - High Performance Automotive (HPA)
100 V HPA TrenchMOS
30 V HPA TrenchMOS
40 V HPA TrenchMOS
55 V HPA TrenchMOS
75 V HPA TrenchMOS

Latest products

BUK9Y14-40B

N-channel TrenchMOS logic level FET

Datasheet (190Kb)

Latest application notes

AN10273 1 (194Kb)

Delivering excellent MOSFET performance, our HPA TrenchMOS family is ideal for existing high-current automotive applications, enhancing all types of major motor drive applications.


Further reducing on-resistance and with extra ruggedness, the HPA family builds on our proven Trench technology to bring all-round improvements to automotive load driving.


The additions to this rapidly growing family are low RDS(on) devices housed in DPAK and LFPAK. HPA devices give you the power to meet both current and future technical demands of higher power automotive applications, from a small footprint, industry standard package.


Key benefits / features

  • DPAK and LFPAK saves board space providing a cost-effective solution
  • Very low RDS(on) for automotive DPAK - from 7 mOhm at 30 V to 26 mOhm at 100 V
  • Available at all common automotive breakdown voltage grades (30, 40, 55, 75 and 100 V)
  • Both logic level (LL) and standard level (SL) products available
  • AEC Q101 compliant to withstand harsh automotive environments

Key applications

  • Brushless DC motors (up to 100 W)
  • Fan controller
  • Steering column adjustment motor
  • Water pump motor

Information resources