NXP Semiconductors


Select site:

English

55 V TrenchPLUS

Parametric Search
55 V TrenchPLUS
BUK7107-55AIE - TrenchPLUS standard level FET
BUK7107-55ATE - TrenchPLUS standard level FET
BUK7907-55AIE - TrenchPLUS standard level FET
BUK7907-55ATE - TrenchPLUS standard level FET
BUK7C08-55AITE - TrenchPLUS standard level FET
BUK9107-55ATE - TrenchPLUS logic level FET
BUK9907-55ATE - TrenchPLUS logic level FET

Latest products

BUK7C08-55AITE

TrenchPLUS standard level FET

Datasheet (337Kb)

Latest application notes

AN10322 1 (180Kb)
AN10137 (187Kb)

By integrating a number of additional features on board a standard MOSFET power stage, our TrenchPLUS family offers a very versatile solution.


Increasing your design convenience, the devices incorporate on-board temperature and current sensing, and additional resistors and diodes, including ESD protection. TrenchPLUS solutions help you create designs capable of measuring system activity during operation, improving safety and optimization.

Key features

  • Low on-resistance
  • Integrated temperature sensor
  • Q101 compliant
  • ESD protection
  • Standard and logic levels

Key applications

  • Variable engine valve timing
  • Power assisted steering
  • Automotive and power switching
  • Protected drive for lamps