NXP Semiconductors


Select site:

English

TrenchPLUS - MOSFET with protection features

Parametric Search
TrenchPLUS - MOSFET with protection features
34 V TrenchPLUS
40 V TrenchPLUS
55 V TrenchPLUS
75 V TrenchPLUS

Latest products

BUK7L3R3-34BRC

N-channel TrenchPLUS standard level FET

Datasheet (104Kb)

Latest application notes

AN10322 1 (180Kb)
AN10137 (187Kb)

By integrating a number of additional features on board a standard MOSFET power stage, our TrenchPLUS family offers a very versatile solution.


Increasing your design convenience, the devices incorporate on-board temperature and current sensing, and additional resistors and diodes, including ESD protection. TrenchPLUS solutions help you create designs capable of measuring system activity during operation, improving safety and optimization.

Key features

  • Low on-resistance
  • Integrated temperature sensor
  • Q101 compliant
  • ESD protection
  • Standard and logic levels

Key applications

  • Variable engine valve timing
  • Power assisted steering
  • Automotive and power switching
  • Protected drive for lamps