With a range of security transponders, encryption and challenge/response systems as well as matching base station ICs, NXP leads the immobilizer market and continues to drive it, developing ICs for the next generation of remote keyless and passive entry systems.
Automotive
NXP leads the immobilizer market and continues to drive it
Key features and benefits
- Easily embedded into car keys
- No batteries required
- Unbreakable security levels using mutual authentication, challenge-response and encrypted data communication
- Highly integrated base station ICs meet the strict quality standards required by the automotive industry, while keeping costs to a minimum
Related links
Leaflet
- Security and convenience; NXP’s keyless access and immobilizer solutions (pdf) (v.1.0, 2009-09-01)
- Secure access that does not need the touch of a button; Passive Keyless Entry (PKE) solutions (pdf) (v.1.0, 2006-09-01)
Design tools & Assets
A central place for your design support and tooling.
For today´s short product development cycles, NXP
helps you with this portal to simplify your design.
Read more
Training & events
Descriptive summary
Transponder-based car immobilization systems have helped reduce car theft by more than 90% since they were first introduced to the market. NXP Semiconductors offers transponders and readers delivering security and convenience in car access systems. We also offer solutions for car body and car component identification applications. Combining access and immobilizer functions, our latest IC for remote keyless entry features a RISC processor, providing the highest flexibility and functionality in a car key. Our next generation devices for passive entry systems provide the ultimate in convenience, recognizing drivers and opening the car as they approach, and automatically locking the car, turning off the lights and enabling the alarm when they leave.
Applications
Our first-generation immobilizer family (including a read-only and a read/write transponder) is already in use in a number of cars. Our second-generation SECT and HITAG transponders include a challenge-response authentication function, delivering improved security, while our advanced basestation IC ensures outstanding system performance and simple application. Drawing on our complete 'systems-on-silicon' competency, NXP Semiconductors provides comprehensive solutions for passive entry and keyless ignition systems, for the highest levels of security and convenience in car access.






Follow us