Meeting all application layer standards, our CAN protocol controllers are the perfect, dedicated network solution. The SJA1000 stand-alone controller is the successor to the well-known PCA82C200, offering even greater performance and flexibility. It includes the enhanced PeliCAN mode, which supports the CAN 2.0B protocol and offers many new features. Meanwhile our flagship SJA2020 IVN gateway controller IC incorporates 32-bit ARM7 microcontroller, 6 CAN and 4 LIN controllers. Delivering a perfect power / flexibility combination, it is the perfect solution to the greater computing and memory demands of increasingly complex automotive systems.