NXP Semiconductors


Select site:

English
Controllers
32-bit FlexRay controllers
32-bit gateway/body controllers
CAN protocol controllers
Display controllers
Light position controller

Easing the migration from 8-/16-bit to 32-bit systems

Improved vehicle safety and efficiency means more complex monitoring and control systems, necessitating powerful microcontroller solutions. NXP is working with leading names in the automotive industry to ease the migration from 8-/16-bit to 32-bit systems.

Descriptive summary

Our dedicated automotive microcontrollers incorporate powerful ARM processors to offer you the ultimate combination of performance, power consumption, size and price.