NXP Semiconductors


Select site:

English

Light position controller

Selection guide
Light position controller
TDA3629 - Light position controller
TDA3629T - Light position controller

Add extra convenience and safety when travelling in the dark with our simple solution

By adjusting the elevation of the headlight beam, drivers can compensate for any misalignment due to uneven weight distribution. Our TDA3629 provides an effective and simple solution, adding extra convenience and safety when travelling in the dark.

Key benefits

  • Enables safer night driving, for all road-users
  • Extra comfort and convenience for drivers
  • Simple, robust solution

Key features

  • Low positional error
  • Low noise sensitivity
  • Low supply current
  • Broken wire and short-circuit indicator

Descriptive summary

Drivers can adjust the elevation as required by simply selecting a new position, and the TDA3629 activates the control motor to raise or lower the angle of the light beam.With low positional error it allows drivers to position their headlight beam accurately, maximizing illumination of the road without blinding any oncoming traffic. Protected against temperatures above 160 ºC and electrical transients, the device also features under and over supply voltage protections and broken wire detection.