BAT74S
Schottky barrier double diode
Planar Schottky barrier double diode with an integrated guard ring for stress protection.
Two separate dies are encapsulated in a SOT363 (SC-88) small SMD plastic package.
| Type number | Package | VR [max](V) | IF [max](mA) | IFSM [max](A) | Configuration | VF [max](mV) | Cd [max](pF) | IR [max](µA) |
|---|---|---|---|---|---|---|---|---|
| BAT74S | SOT363 (TSSOP6) | 30 | 200 | 0.6 | dual isolated | 400@IF=10mA | 10@VR=1V | 2@VR=25V |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| BAT74S | BAT74S,115 | 9340 458 30115 | Volume production | SOT363 (TSSOP6) | Tape reel smd | 74% |
| BAT74S | BAT74S,135 | 9340 458 30135 | Volume production | SOT363 (TSSOP6) | Tape reel smd | 74% |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| BAT74S/DG | BAT74S/DG,115 | 9340 618 54115 | Discontinued Replacement product | SOT363 (TSSOP6) | Tape reel smd | P2% |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| BAT74S/DG | 934061854115 | 31-Dec-10 | 30-Jun-11 | BAT74S | DN 66 |
| Standard End of Life. See Replacement Part. |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BAT74S | BAT74S,115 | BAT74S | week 23, 2003 | 0.71 | 1.411918695E9 | 1 | NA | ||
| BAT74S | BAT74S,135 | BAT74S | week 23, 2003 | 0.71 | 1.411918695E9 | 1 | NA |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BAT74S/DG | BAT74S/DG,115 | BAT74S/DG | Always Pb-free | NA | NA |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| BAT74S/DG | 934061854115 | 31-Dec-10 | 30-Jun-11 | BAT74S | DN 66 |
| Standard End of Life. See Replacement Part. |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | Schottky barrier double diode (v.4.1) | 2009-11-11 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us