Low VF (MEGA) Schottky rectifiers offer extremely low forward voltage drop during operation, resulting in high efficiency and reduced heat generation.
Automotive
High efficiency low VF (MEGA) Schottky rectifiers
- Overview
- Description
- Products
- Parametric search
Key features and benefits
- Up to 5 A continuous current capability IF
- Low losses over the entire current range
- Ultra low forward voltage drop VF
- Less heat generated
- Low reverse current IR and power dissipation
- Increased reliability
- Integrated guard ring for stress protection
- Reduced board space
- AEC-Q101 qualified portfolio
- Increased performance from small-signal footprints
Key applications
- Power management circuits
- Various rectifier circuits
- Free wheeling diode for inductive loads in relays and motors
- Reverse polarity protection
Design tools & Assets
A central place for your design support and tooling.
For today´s short product development cycles, NXP
helps you with this portal to simplify your design.
Read more
Training & events
Descriptive summary
Low VF (MEGA) Schottky rectifiers improve efficiency and reduce heat
Low VF (MEGA) Schottky rectifiers offer extremely low forward voltage drop during operation, which results in higher efficiency and reduced heat generation. Low VF (MEGA) Schottky rectifiers are available in various SMD package options from FlatPower SOD128 to the smallest leadless SOD882D (1 x 0.6 x 0.37 mm).







Follow us