BAS321
General purpose diode
The BAS321 is a general purpose diode fabricated in planar technology and encapsulated in a plastic SOD323 package.
| Type number | Package | IRmax(nA) | VR max(V) | Cd max.(pF) | trr max(ns) | Configuration | IFSM max.(A) | IFRM(mA) | VFmax(mV) | IF max(mA) |
|---|---|---|---|---|---|---|---|---|---|---|
| BAS321 | SOD323 (SOD323) | 100@VR=200V | 200 | 2 | 50 | single | 9 | 625 | 1000@IF=100mA | 250 |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| BAS321/DG/B2 | BAS321/DG/B2,115 | 9340 646 63115 | Volume production | SOD323 (SOD323) | Tape reel smd | JP |
| BAS321 | BAS321,135 | 9340 553 52135 | Volume production | SOD323 (SOD323) | Tape reel smd | A7 |
| BAS321 | BAS321,115 | 9340 553 52115 | Volume production | SOD323 (SOD323) | Tape reel smd | A7 |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| BAS321/DG | BAS321/DG,115 | 9340 619 56115 | Discontinued Replacement product | SOD323 (SOD323) | Tape reel smd | CN |
| BAS321/A | BAS321/A,115 | 9340 598 86115 | Withdrawn Replacement product | SOD323 (SOD323) | Tape reel smd | Standard Marking |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| BAS321/DG | 934061956115 | 30-Jun-12 | 31-Dec-12 | BAS321 | DN 201112005DN | Version Withdrawal | Multiple Source. Standard End of Life. See Replacement. |
| BAS321/A | 934059886115 | 30-Jun-07 | 31-Dec-07 | BAS321 | DN 58 |
| Standard End of Life. See Replacement. |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BAS321/DG/B2 | BAS321/DG/B2,115 | BAS321/DG/B2 | Always Pb-free | 1 | 1 | ||||
| BAS321 | BAS321,135 | BAS321 | Always Pb-free | 1.18 | 8.47151217E8 | 1 | 1 | ||
| BAS321 | BAS321,115 | BAS321 | week 31, 2003 | 1.18 | 8.47151217E8 | 1 | NA |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BAS321/DG | BAS321/DG,115 | BAS321/DG | Always Pb-free | 1 | NA | ||||
| BAS321/A | BAS321/A,115 | Not available | Always Pb-free | 1 | 1 |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| BAS321/DG | 934061956115 | 30-Jun-12 | 31-Dec-12 | BAS321 | DN 201112005DN | Version Withdrawal | Multiple Source. Standard End of Life. See Replacement. |
| BAS321/A | 934059886115 | 30-Jun-07 | 31-Dec-07 | BAS321 | DN 58 |
| Standard End of Life. See Replacement. |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | General purpose diode (v.2.0) | 2004-01-26 | |
| Application note | Medium Power Transistors and Rectifiers for Power Management Applications (v.1.0) | 2003-12-09 | |
| Application note | Circuit description of CCM420 monitor (v.1.0) | 1997-10-14 | |
| Brochure | Create smarter, more efficient white goods; An industry-leading portfolio of cost-effective, power-saving solutions for major home appliances (v.1.0) | 2008-06-01 | |
| Other type | Letter Symbols - Diodes General (v.1.0) | 1999-05-01 | |
| SPICE model | prm | BAS321 SPICE model (v.1.0) | 2012-05-03 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us