BAS416
Low-leakage diode
Epitaxial, medium-speed switching diode with a low leakage current encapsulated in a small SOD323 SMD plastic package.
| Type number | Package | VR max(V) | IF max(mA) | IFRM(mA) | IFSM max.(A) | VFmax(mV) | IRmax(nA) | Cd max.(pF) | trr max(ns) | Configuration |
|---|---|---|---|---|---|---|---|---|---|---|
| BAS416 | SOD323 (SOD323) | 75 | 200 | 500 | 4 | 1000@IF=10mA | 5@VR=75V | 2 | 3000 | single |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| BAS416 | BAS416,115 | 9340 574 94115 | Volume production | SOD323 (SOD323) | Tape reel smd | D4 |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| BAS416/DG | BAS416/DG,115 | 9340 631 16115 | Discontinued Replacement product | SOD323 (SOD323) | Tape reel smd | 1G |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| BAS416/DG | 934063116115 | 31-Dec-11 | 30-Jun-12 | BAS416 | DN 201106016DNU01 | Variant/Package Withdrawal | Multi-Source. Standard End of Life. See Replacement Part. |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BAS416 | BAS416,115 | BAS416 | week 31, 2003 | 1.18 | 8.47151217E8 | 1 | NA |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BAS416/DG | BAS416/DG,115 | BAS416/DG | Always Pb-free | 1 | NA |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| BAS416/DG | 934063116115 | 31-Dec-11 | 30-Jun-12 | BAS416 | DN 201106016DNU01 | Variant/Package Withdrawal | Multi-Source. Standard End of Life. See Replacement Part. |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | Low-leakage diode (v.2.0) | 2004-01-26 | |
| Application note | Medium Power Transistors and Rectifiers for Power Management Applications (v.1.0) | 2003-12-09 | |
| Other type | Letter Symbols - Diodes General (v.1.0) | 1999-05-01 | |
| SPICE model | prm | BAS416 SPICE model (v.1.0) | 2012-05-03 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us