BZX84-C47
Voltage regulator diodes
Low-power voltage regulator diodes in a small SOT23 (TO-236AB) Surface-Mounted Device (SMD) plastic package.
The diodes are available in the normalized E24 ±1 % (BZX84-A), ±2 % (BZX84-B) and approximately ±5 % (BZX84-C) tolerance range. The series includes 37 breakdown voltages with nominal working voltages from 2.4 V to 75 V.
Voltage regulator diodes
| Type number | Package | VZ min.(V) | Tolerance +/- % | VZ max.(V) | PZSM(W) | VZ nom(V) | Configuration | Ptot(mW) | IF max(mA) | VZ min.(V) | Tolerance +/- % | VZ max.(V) | PZSM(W) | VZ nom(V) | Configuration | Ptot(mW) | IF max(mA) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BZX84-C47 | SOT23 (TO-236AB) | 44 | appr. 5% | 50 | 40 | 47 | single | 250 | 200 | 44 | appr. 5% | 50 | 40 | 47 | single | 250 | 200 |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| BZX84-C47 | BZX84-C47,215 | 9333 883 80215 | Volume production | SOT23 (TO-236AB) | Tape reel smd | %B5 |
| BZX84-C47 | BZX84-C47,235 | 9333 883 80235 | Volume production | SOT23 (TO-236AB) | Tape reel smd | %B5 |
| Package Version | Package Name | Package Description | Reference Codes | Issue Date |
|---|---|---|---|---|
| SOT23 | TO-236AB | plastic surface-mounted package; 3 leads | TO-236AB (JEDEC); | 2006-03-16 |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BZX84-C47 | BZX84-C47,215 | BZX84-C47 | week 34, 2003 | 0.64 | 1.562523338E9 | 1 | 1 | ||
| BZX84-C47 | BZX84-C47,235 | BZX84-C47 | week 34, 2003 | 0.64 | 1.562523338E9 | 1 | 1 |
| File name | Title | Type | Format | Date |
|---|---|---|---|---|
| BZX84_SER | Voltage regulator diodes | Data sheet | 2013-03-22 | |
| AN10117 | Medium Power Transistors and Rectifiers for Power Management Applications | Application note | 2003-12-09 | |
| AN10658 | Sending I2C-bus signals via long communications cables | Application note | 2008-02-28 | |
| AN98105 | TDA9901 Digital programmable gain amplifier, demonstration board | Application note | 2002-12-16 | |
| BZX84-B15 | Cad-Symbol of BZX84-B15 | Other type | OLB | 2008-11-21 |
| BZX84-C10 | Cad-Symbol of BZX84-C10 | Other type | OLB | 2008-11-21 |
| BZX84-C12 | Cad-Symbol of BZX84-C12 | Other type | OLB | 2008-11-21 |
| BZX84-C15 | Cad-Symbol of BZX84-C15 | Other type | OLB | 2008-11-21 |
| BZX84_C47 | BZX84_C47 SPICE model | SPICE model | prm | 2012-07-22 |
| UM10342 | SSL2101 3 W mains dimmable buck board | User manual | 2009-09-28 | |
| UM10395 | UBA2014 evaluation board | User manual | 2010-09-16 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us