NXP’s automotive LED controllers offer highest reliability combined with LED dimming, blinking and color mixing capabilities. Devices can be used in a wide range of applications such as LED backlighting, button illumination or tell-tale illumination.
Automotive
Proven LED controller technology for automotive applications
- Overview
- Description
- Products
- Parametric search
Key features and benefits
- Totem pole outputs with 25 mA sink and 10 mA source current at 5 V
- 16 independent and 1 master PWM channel for individual brightness control, global dimming and color mixing
- Operating power supply voltage range from 2.3 V to 5.5 V
- Asynchronous Output Enable pin for global ON/OFF or blinking
- 5.5 V tolerant inputs
- 1 MHz Fast-mode Plus compatible I2C interface with 30 mA high drive capability on SDA output for driving high capacitive buses
- -40 °C to +85 °C operating temperature range
- Automotive AEC-Q100 compliant qualification for highest reliability and robustness
- TSSOP28 package
Key applications
- Display backlighting for instrument clusters, climate controls, car radios
- Illumination of tell-tales and push buttons
Related links
Leaflet
- NXP DisplayPort Level Shifters, Multiplexers and Adapter selection guide (pdf) (v.1.0, 2011-01-20)
Line card
- Application guide: Flat-panel TV sets (pdf) (v.2.0, 2012-03-13)
Other type
- Application guide: Set-top boxes (STBs) (pdf) (v.1.0, 2011-11-28)
Design tools & Assets
A central place for your design support and tooling.
For today´s short product development cycles, NXP
helps you with this portal to simplify your design.
Read more
Training & events
Descriptive summary
Our automotive LED controllers feature sixteen independent PWM channels for individual brightness control of each channel. These are complemented by one master PWM controller for global dimming of all sixteen channels. For asynchronous control of the LEDs, an active low output enable pin allows you to program all the PWM outputs to logic ‘1’, logic ‘0’ or ‘high-impedance’. PWM resolution ranges from 8-bit (256 steps) with fixed 97 kHz PWM frequency to 12-bit (4096 steps) with programmable PWM frequency between 40 Hz and 1000 Hz.
Fast interconnect
A two-wire I2C bus allows the automotive LED controllers to interconnect to the microcontroller at speeds up to 1 MHz (FastMode+). They are at 5 V capable to sink 25 mA respectively to source 10 mA per PWM channel. Qualified compliant to AEC-Q100 automotive qualification standard, the controllers are available in TSSOP28 package and offer the highest reliability.
Products
| Type number | Description | Status | Quick access |
|---|---|---|---|
| PCA9635PW | 16-bit Fm+ I2C-bus LED driver | Download datasheet Order sample Buy online | |
| PCA9685PW | 16-channel, 12-bit PWM Fm+ I2C-bus LED controller | Download datasheet Order sample Buy online |







Follow us