Range of analogue switches and multiplexer/demultiplexers for high quality switching
Automotive
For all your analog and digital switching requirements
- Overview
- Description
- Products
- Parametric search
Key features and benefits
- Reduced signal attenuation results in low loss switching
- Reduced total harmonic distortion for high quality audio switching
- Enable multiplexing of analog sensor signals - reduce number of ADC
- Integrated level shifting of control signals interface to lower voltage controllers
- Low ON resistance and ON resistance flatness
- Low switch leakage
- Wide supply voltage
- Low input threshold input options
- Over-voltage tolerant options
- High ESD protection per IEC61000 Standard
- AEC Q100 grade 1
Key applications
- Audio/video source selection
- Analog sensor multiplexing
- GPIO expansion
- Bus Isolation
Design tools & Assets
A central place for your design support and tooling.
For today´s short product development cycles, NXP
helps you with this portal to simplify your design.
Read more
Training & events
Descriptive summary
NXP's comprehensive range of analog switches include SPST to SP16T options that are suitable for a variety of automotive analog and digital switching applications including sample and hold circuits, sensor data multiplexing, video & audio switching and GPIO expansion.
Analog switches are offered in TSSOP, PicoGate and innovative leadless MicroPak and DQFN packages for PCB space saving. NXP's automotive switches are fully specified from -40°C to 125°C, and are qualified per AEC Q100 grade 1.







Follow us