HEF4052B

Dual 4-channel analog multiplexer/demultiplexer


Quick ordering

DistributorIn Stock
OR:  

Product description

The HEF4052B is a dual 4-channel analog multiplexer/demultiplexer with common channel select logic. Each multiplexer/demultiplexer has four independent inputs/outputs (nY0 to nY3) and a common input/output (nZ). The common channel select logic includes two select inputs (S1 and S2) and an active LOW enable input (E). Both multiplexers/demultiplexers contain four bidirectional analog switches, each with one side connected to an independent input/output (nY0 to nY3) and the other side connected to a common input/output (nZ). With E LOW, one of the four switches is selected (low-impedance ON-state) by S1 and S2. With E HIGH, all switches are in the high-impedance OFF-state, independent of S1 and S2. If break before make is needed, then it is necessary to use the enable input.

VDD and VSS are the supply voltage connections for the digital control inputs (S1 and S2, and E). The VDD to VSS range is 3 V to 15 V. The analog inputs/outputs (nY0 to nY3, and nZ) can swing between VDD as a positive limit and VEE as a negative limit. VDD - VEE may not exceed 15 V. Unused inputs must be connected to VDD, VSS, or another input. For operation as a digital multiplexer/demultiplexer, VEE is connected to VSS (typically ground). VEE and VSS are the supply voltage connections for the switches.

Features

  • Fully static operation
  • 5 V, 10 V, and 15 V parametric ratings
  • Standardized symmetrical output characteristics
  • Specified from -40 °C to +85 °C and -40 °C to +125 °C
  • Complies with JEDEC standard JESD 13-B

Applications

  • Analog multiplexing and demultiplexing
  • Digital multiplexing and demultiplexing
  • Signal gating
All information on this product information page is subject to the subsequent disclaimers:

Products / Packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
HEF4052BPHEF4052BP,6529332 824 30652Volume productionSOT38-4
(DIP16)
Bulk Pack, CECCStandard Marking
HEF4052BTHEF4052BT,0139333 729 50013Volume productionSOT109-1
(SO16)
Reel Pack 13", 180 degree turnedStandard Marking
HEF4052BTHEF4052BT,6529333 729 50652Volume productionSOT109-1
(SO16)
Bulk Pack, CECCStandard Marking
HEF4052BTHEF4052BT,6539333 729 50653Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13", CECCStandard Marking
HEF4052BTTHEF4052BTT,1129352 894 83112Volume productionSOT403-1
(TSSOP16)
TubeStandard Marking
HEF4052BTTHEF4052BTT,1189352 894 83118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard Marking

Parametrics of this product

Type numberPackagePackage nameNr of pinsFamilyDescriptionConfigurationVCC(V)Logic switching levelsRON(Ohm)RON(FLAT)(Ohm)f(-3dB)(MHz)THD(%)Power dissipation considerationsTamb(Cel)
HEF4052BPSOT38-4
(DIP16)
DIP1616HEFdual single-pole, quad-throw analog switchSP4T-Z4.5 - 15.5CMOS17530700.04Very low-40~85
HEF4052BTSOT109-1
(SO16)
SO1616HEFdual single-pole, quad-throw analog switchSP4T-Z4.5 - 15.5CMOS17530700.04Very low-40~85
HEF4052BTTSOT403-1
(TSSOP16)
TSSOP1616HEFdual single-pole, quad-throw analog switchSP4T-Z4.5 - 15.5CMOS17530700.04Very low-40~85

Similar products

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree conversion dateRHFIFR (FIT)MTBF (hours)MSLMSL LF
HEF4052BPHEF4052BP,652HEF4052BPAlways Pb-free2.993.3444816053511703E8NANA
HEF4052BTHEF4052BT,013HEF4052BTweek 30, 20042.993.3444816053511703E811
HEF4052BTHEF4052BT,652HEF4052BTweek 30, 20042.993.3444816053511703E811
HEF4052BTHEF4052BT,653HEF4052BTweek 30, 20042.993.3444816053511703E811
HEF4052BTTHEF4052BTT,112HEF4052BTTAlways Pb-free2.993.3444816053511703E811
HEF4052BTTHEF4052BTT,118HEF4052BTTAlways Pb-free2.993.3444816053511703E811
Quality and reliability disclaimer

Quality and reliability disclaimer

Important Legal Notice on the product/generic quality information, No Warranty

NXP Semiconductors is providing this data for your convenience only. Please note however that NO WARRANTY, REPRESENTATION, GUARANTEE OR LEGALLY BINDING PRODUCT DESCRIPTION is provided by publishing this informational data, nor does NXP Semiconductors acknowledge or accept any liability related thereto. The documentation and data on NXP Semiconductors products can be found in the data sheets as officially published by NXP Semiconductors. For all purchase of products from NXP Semiconductors the NXP Semiconductors' General Terms and Conditions of Commercial Sale will apply.

NXP SEMICONDUCTORS PROVIDES THE DATA HEREUNDER “AS IS” WITHOUT WARRANTY WHATSOEVER. NXP SEMICONDUCTORS DOES NOT WARRANT OR REPRESENT THAT ANY DATA PROVIDED ON THIS WEBSITE IS CORRECT OR FIT FOR A PARTICULAR PURPOSE WHATSOEVER. IT IS PROVIDED WITHOUT ANY WARRANTY WHATSOEVER, WHETHER EXPRESS, IMPLIED OR OTHERWISE, REGARDING ITS ACCURACY, COMPLETENESS NONINFRINGEMENT OF INTELLECTUAL PROPERTY OR OTHERWISE AND MAY BE CHANGED, MODIFIED OR DELETED BY NXP SEMICONDUCTORS AT ANY TIME.

Any use of the data provided hereunder is at your own risk.

IN NO EVENT SHALL NXP SEMICONDUCTORS, BE LIABLE FOR ANY DIRECT, SPECIAL, INDIRECT, CONSEQUENTIAL, PUNITIVE, OR INCIDENTAL DAMAGES (INCLUDING WITHOUT LIMITATION DAMAGES FOR LOSS OF BUSINESS, BUSINESS INTERRUPTION, LOSS OF USE, LOSS OF DATA OR INFORMATION, AND THE LIKE) ARISING OUT OF THE USE OF THE DATA, WHETHER OR NOT BASED ON TORT (INCLUDING NEGLIGENCE), STRICT LIABILITY, BREACH OF CONTRACT, BREACH OF WARRANTY OR ANY OTHER THEORY, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGES. NOTWITHSTANDING ANY DAMAGES THAT YOU MIGHT INCUR FOR ANY REASON WHATSOEVER (INCLUDING, WITHOUT LIMITATION, ALL DAMAGES REFERENCED ABOVE AND ALL GENERAL DAMAGES), THE ENTIRE LIABILITY OF NXP SEMICONDUCTORS, AND YOUR EXCLUSIVE REMEDY FOR ALL OF THE FOREGOING SHALL BE LIMITED TO ACTUAL DAMAGES INCURRED BY YOU BASED ON REASONABLE RELIANCE UP TO ONE DOLLARS (US$1.00). THE FOREGOING LIMITATIONS, EXCLUSIONS AND DISCLAIMERS SHALL APPLY TO THE MAXIMUM EXTENT PERMITTED BY APPLICABLE LAW, EVEN IF ANY REMEDY FAILS OF ITS ESSENTIAL PURPOSE.

Your use of this data, and all consequences of such use, is solely your responsibility. You must perform sufficient engineering and additional qualification testing in order to properly evaluate your application and determine whether a candidate NXP Semiconductors device is suitable for use in that application.

NXP Semiconductors' products are specifically designed and manufactured to be used within the electrical, thermal, mechanical and other parameters set forth in NXP Semiconductors' data sheets. Quality and reliability data provided by NXP Semiconductors, such as MTBF, MSL and FIT, is intended to be a non-binding estimate of product performance based upon diffusion process, history only. It does not imply that any performance levels reflected in such data can be met if the product is operated outside the conditions expressly stated in the latest published data sheet for a device or in your application.

The RoHS data provided hereunder is preliminary and non binding for NXP Semiconductors. NXP Semiconductors does not accept any liability related to this data.

NXP Semiconductors products are not designed, authorized or warranted to be suitable for use in medical, military, aircraft, space or life support equipment, nor in applications where failure or malfunction of an NXP Semiconductors product can reasonably be expected to result in personal injury, death or severe property or environmental damage nor for any other use that is not explicitly agreed between the parties. NXP Semiconductors accepts no liability for inclusion and/or use of NXP Semiconductors products in such equipment or applications and therefore such inclusion and/or use is at the customer's own risk.

Any use of NXP Semiconductors' products beyond the scope defined in the current NXP Semiconductors' data sheet voids all warranty responsibility of NXP Semiconductors with respect to such devices, and also voids all responsibility of NXP Semiconductors with respect to any applications assistance, product design, software performance or services of any kind that were or may have been performed in connection with the sale of any such devices.

Further, resale of NXP Semiconductors' products or services with statements different from or beyond the parameters stated by NXP Semiconductors for that product in official NXP Semiconductors data sheets, or without the warnings or instructions provided by NXP Semiconductors, voids all express and any implied warranties for the associated NXP Semiconductors product or service, and is an unfair and deceptive business practice.

Documentation for this product

TypeFormatTitleDate
Data sheetpdfDual 4-channel analog multiplexer/demultiplexer (v.8.0)2011-12-15
Application notepdfHigh-end RDS/EON car radio system CCR612 user manual (v.1.0)2003-03-14
Application notepdfPin FMEA HEF4000 family (v.1.0)2011-04-28

Ordering & availability

Type numberOrdering code(12NC)Orderable part numberRegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
HEF4052BP9332 824 30652HEF4052BP,652NAAVNET ELECTRONICS MARKETING3,8852/10/2012Buy online 
   NADIGI-KEY CORPORATION3,5922/10/2012Buy online 
   EUARROW EUROPE3,4752/3/2012Buy online 
   NAMOUSER ELECTRONICS2,0172/10/2012Buy online 
   NAMOUSER ELECTRONICS2,0172/10/2012Buy online 
   NAFUTURE ELECTRONICS1,6352/6/2012Buy online 
   EUFARNELL1,0522/10/2012Buy online 
   ASIAELEMENT14 APAC9232/10/2012Buy online 
   NANEWARK/ELEMENT147832/10/2012Buy online 
   ASIAFUTURE ELECTRONICS- ASIA7002/6/2012Buy online 
   NAARROW ELECTRONICS4502/10/2012Buy online 
   ASIAWPI85100002/10/2012Buy online 
   JAPANCHIP ONE STOPyes02/10/2012Buy online 
HEF4052BT9333 729 50013HEF4052BT,013NANEWARK/ELEMENT145,9802/10/2012Buy onlinenot available
   JAPANCHIP ONE STOPno02/10/2012Buy online 
HEF4052BT9333 729 50652HEF4052BT,652ASIAFUTURE ELECTRONICS- ASIA10,7502/6/2012Buy onlinenot available
   NADIGI-KEY CORPORATION6,9112/10/2012Buy online 
   NAMOUSER ELECTRONICS6,5822/10/2012Buy online 
   NAMOUSER ELECTRONICS6,5822/10/2012Buy online 
   NANEWARK/ELEMENT145,9802/10/2012Buy online 
   NAFUTURE ELECTRONICS5,8402/6/2012Buy online 
   EUFUTURE ELECTRONICS UK4,8002/6/2012Buy online 
   EUARROW EUROPE1,8002/3/2012Buy online 
   NAAVNET ELECTRONICS MARKETING1492/10/2012Buy online 
   JAPANCHIP ONE STOPyes02/10/2012Buy online 
HEF4052BT9333 729 50653HEF4052BT,653NAFUTURE ELECTRONICS75,6312/6/2012Buy online 
   ASIAARROW ASIA PAC LTD40,0002/10/2012Buy online 
   EUFUTURE ELECTRONICS UK20,0002/6/2012Buy online 
   ASIAFUTURE ELECTRONICS- ASIA17,5002/6/2012Buy online 
   NAAVNET ELECTRONICS MARKETING7,5702/10/2012Buy online 
   EUARROW EUROPE7,5002/3/2012Buy online 
   NANEWARK/ELEMENT145,9802/10/2012Buy online 
   NAMOUSER ELECTRONICS5,0002/10/2012Buy online 
   NAMOUSER ELECTRONICS5,0002/10/2012Buy online 
   NAARROW ELECTRONICS2,7102/10/2012Buy online 
   ASIAAVNET EXPRESS ASIA2,5001/12/2012Buy online 
   NADIGI-KEY CORPORATION1,7432/10/2012Buy online 
   ASIASACL - Hong Kong/Chinayes250002/01/2012Buy online 
   JAPANCHIP ONE STOPyes02/10/2012Buy online 
HEF4052BTT9352 894 83112HEF4052BTT,112      not available
HEF4052BTT9352 894 83118HEF4052BTT,118       

Sample

Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.

Technical support

Do you want to ask technical questions to an NXP expert?
Please select one of the following options:

How to search?

Restricted Document

You are accessing a password protected document.
Please choose an option below

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this restricted document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Print password request form:

Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.

Request secure documentation

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this secure document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Datasheet confidential

Fill in your details and you will be contacted

First name*

Last name*

Company*

Country*

Telephone number*

E-mail*

* required.

Your e-mail address will only be used to send the datasheet and will not be used for any other purposes.

No datasheet available

Fill in your details to receive notification when the datasheet becomes available

First name*

Last name*

Company*

E-mail*

* required.

Your email address will only be used to send the datasheet and will not be used for any other purposes.