Digital decoders / demultiplexers enable interface bus width reduction
Automotive
Digital demultiplexers for GPIO expansion and decoding
- Overview
- Description
- Products
- Parametric search
Key features and benefits
- Simple control interface
- I/O expansion
- Multiple input enable for easy expansion or independent controls
- Integrated input latch to store the address of decoders lines
- Ideal for memory chip select decoding
- Asynchronous and synchronous load options
- Overvoltage tolerant input options
- Inverting and non-inverting output options
- 3-state outputs
- High frequency
- Can be cascaded
- AEC Q100 grade
Key applications
- Selection of memory banks and peripherals in display clusters
- I/O expansion for Infotainment CODECs
- Implementation of lane departure warning systems
Design tools & Assets
A central place for your design support and tooling.
For today´s short product development cycles, NXP
helps you with this portal to simplify your design.
Read more
Training & events
Descriptive summary
NXP's demultiplexers are available in multiple logic families with 1, 2, 3 and 4 input lines and 2, 4, 8 and 16 output lines reducing the bit width of interface busses. They can be used as decoders by activating one of serveral mutually-exclusive output lines, based on the digital code present at the binary-weighted inputs. A typical use of decoders is in memory addressing in automotive applications such as display clusters, global positioning systems and keyless entry systems; allowing several memory devices to share a common data bus by ensuring that only one memory device is enabled at a time.
Digital decoders / demultiplexers are available in standard SO, TSSOP and leadless DQFN packages for PCB space saving. NXP's automotive digital decoders / demultiplexers are fully specified from -40°C to 125°C, and qualified per AEC Q100 grade 1.
Products
| Type number | Description | Status | Quick access | ||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 74HC(T)138 | 3-to-8 line decoder, demultiplexer; inverting | Download datasheet | |||||||||||||||||||||
| |||||||||||||||||||||||







Follow us