By allowing multiple inputs to be independently switched to a single output, digital multiplexers enable general purpose input expansion simplifying interface busses.
Automotive
Digital multiplexers for general purpose input expansion
- Overview
- Description
- Products
- Parametric search
Key features and benefits
- Mixed 5 V & 3.3 V applications
- Bus width reduction
- High noise immunity
- Low power consumption
- Wide supply volltage range
- Low propagation delay
- Overvoltage tolerant input options
- Compliementary output options
- AEC Q100 grade 1
- AEC Q100 grade 1
Key applications
- Power windows, power locks and power control
- Advanced diagnostics and engine control modules
- Traction and stability control modules
Design tools & Assets
A central place for your design support and tooling.
For today´s short product development cycles, NXP
helps you with this portal to simplify your design.
Read more
Training & events
Descriptive summary
Digital multiplexers allow a number of inputs to be independently switched to a single output. NXP's digital multiplexers are available in multiple logic famailies with one digital output connecting to one of 2, 4 or 8 input lines based on the digital code present at control inputs. Some multiplexers also offer complimentary outputs.
Multiplexers are used to simplify wiring in electrical systems of automotive applications such as power windows, power locks, power seat and power mirror control. In this way, most of the signals that leave the control panel on the driver's door are consolidated onto a two wire communication bus.
Digital multiplexers are available in standard SO, TSSOP and innovative leadeless DQFN pacakges for PCB space saving. NXP's automotive digital multiplexers are fully specified from - 40°C to 125°C, and are qualified per AEC Q 100 grade 1.
Products
| Type number | Description | Status | Quick access | ||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 74HC(T)151 | 8-input multiplexer | Download datasheet | |||||||||||||||||
| |||||||||||||||||||
| 74HC253D | Dual 4-input multiplexer; 3-state | Download datasheet Order sample Buy online | |||||||||||||||||
| 74HC253DB | Dual 4-input multiplexer; 3-state | Download datasheet Order sample Buy online | |||||||||||||||||
| 74HC253N | Dual 4-input multiplexer; 3-state | Download datasheet Order sample Buy online | |||||||||||||||||
| 74HCT157D | Quad 2-input multiplexer | Download datasheet Order sample Buy online | |||||||||||||||||
| 74HCT157DB | Quad 2-input multiplexer | Download datasheet Order sample Buy online | |||||||||||||||||
| 74HCT157N | Quad 2-input multiplexer | Download datasheet Order sample Buy online | |||||||||||||||||
| 74HCT157PW | Quad 2-input multiplexer | Download datasheet Order sample Buy online | |||||||||||||||||
| 74LVC157APW | Quad 2-input multiplexer | Download datasheet Order sample Buy online | |||||||||||||||||







Follow us