Comprehensive range of logic gate functions for control / glue logic, PCB miniaturization and routing simplification.
Automotive
Logic gates to simplify designs
- Overview
- Description
- Products
- Parametric search
Key features and benefits
- Mixed 5 V & 3.3 V applications
- Reduce time to market for complex designs
- Save board space
- Low cost solution to implement common logic blocks
- Improved signal integrity for complex layouts
- Wide supply voltage range
- Low propagation delay
- Overvoltage tolerant options
- Low input threshold options
- CMOS low power
- AEC Q100 grade 1
Key applications
- Drive LEDs, backlights and indicators in automotive dashboard
- Electronic power steering
- Interior lighting
- Infotainment systems
- Engine monitoring
- Navigation and instrumentation panels
Design tools & Assets
A central place for your design support and tooling.
For today´s short product development cycles, NXP
helps you with this portal to simplify your design.
Read more
Training & events
Descriptive summary
Logic gates are the fundamental building blocks of any digital circuit. NXP's comprehensive range of logic gates, including AND, OR, NAND, NOR, X-OR, X-NOR functions in multiple logic families, allows for a variety of control logic solutions in automotive applications such as engine monitoring, navigation, interior lighting, power management, battery monitoring, and throttle control systems.
Gates are available in standard SO, TSSOP, PicoGate and innovative leadless MicroPak and DQFN packages for PCB space saving. NXP's automotive gates are fully specified from -40° to 125°C, and are qualified per AEC Q100 grade 1.







Follow us