NXP Semiconductors


Select site:

English

Nexperia automotive media processors

Parametric Search
Nexperia automotive media processors
PNX9520E/N1 - Connected media processor

Latest products

PNX15xx/952X series

Connected media processor

Datasheet (3775Kb)

There's a simple route for you to bring highly advanced multimedia systems into the car - it's called the Nexperia media processor PNX952x family. These devices offer unprecedented flexibility, letting you deliver a wide range of exciting media technologies tailored to different markets. Support for a broad range of interfaces enables easy integration with existing automotive designs and third-party application software. You can also add additional multimedia features as they develop and grow in popularity.


The solution is unique in offering advanced software features, including the ability to implement the latest audio / video standards, video post processing algorithms as well as Digital Radio standards as they become available. This dedicated automotive product family supports source decoding of video broadcast over satellite (SDARS) or digital TV (DVB-T, ISDB-T (1-Seg.)), as well as channel and source decoding for digital radio standards such as Digital Audio Broadcast (DAB) or Digital Radio Mondial (DRM).


In addition, the PNX952x family is able to connect to a mobile phone over Wi-Fi or a media player over USB and can even carry out high-end audio processing like multi-speed audio encoding (up to 8X). And those in the front and rear seats can even choose different entertainment selections at the same time.


Fully C/C++ programmable, our automotive media processors run a small real-time operating system enabling efficient and predictable response to real-time events. Independent, on-chip, I/O and co-processing units capture and format datastream I/O and accelerate multimedia algorithms, while a sophisticated memory hierarchy manages internal I/O and streamlines access to external memory. The PNX952x also supports special power management software, lowering power consumption.

Key Features

  • Video post processing and rendering
    • temporal up-conversion
    • film detection
    • interlace to progressive conversion
    • color enhancement
    • sharpness enhancement
    • MPEG artifact reduction
    • graphics rendering
    • mixing including alpha blending and color keying
    • scaling (including panoramic scaling)
    • programmable video output mode up to HD
    • dual video out up to SVGA
  • Video / picture decoding
    • MPEG 1, MPEG 2 and MPEG 4 (SP/ASP)
    • WMV, DivX, XviD
    • H264/AVC
    • Nero Digital
    • JPEG, Gif, Tiff and BMP
  • Audio decoding
    • MPEG-1 layer 2 and 3, MPEG-2 layer 2 and MPEG-4 AAC
    • AC3 (Dolby Digital)
    • PCM
    • Windows Media Audio
    • Oggvorbis
  • Connectivity software stacks
    • Wired - USB / SD
    • Wireless - Bluetooth / WiFi
  • Digital radio standards
    • Digital Audio Broadcast (DAB)
    • Digital Radio Mondial (DRM)

Key Benefits

  • Best-in-class audio/video performance
  • Best-in-class digital radio performance (Digital Audio Broadcast / Digital Radio Mondial)
  • Standard interfaces for easy integration into existing automotive designs
  • Comprehensive software development environment
  • Wide range of proven third-party application software available
    1. including extensive and mature set of optimized decoders
  • C/C++ programmable

Key applications

  • In-car entertainment systems

NXP partner program

PNX952x devices are supported by a comprehensive software development environment. There is also an extensive range of software available, both from NXP and independent vendors in the NXP Partner Program. This wide choice of software plays a key role in the solution’s flexibility.


Related links