NXP Semiconductors


Select site:

English

Rotational speed sensors

Parametric Search
Rotational speed sensors
KMI15/1 - Integrated rotational speed sensor
KMI15/2 - Integrated rotational speed sensor
KMI15/4 - Rotational speed sensor
KMI16/1 - Integrated rotational speed sensor
KMI18/2 - Integrated rotational speed sensor

Latest products

KMI15/1

Integrated rotational speed sensor

Datasheet (116Kb)

Latest application notes

AN98087 1 (292Kb)

Compact and easy to design in, NXP's magnetoresistive rotational speed sensors provide a simple and cost-effective rotational sensing solution. They are ready to use and include the sensor, a back-biasing magnet and an advanced signal conditioning IC, all housed in a special multi-chip package.


A choice of 3 different back-biasing magnets sensing active or passive targets.


Devices in the KMI15 and KMI20 families have a current output using two-wire technology, while those in the KMI16 and KMI18 families feature an open collector output, with three-wire technology.

Key benefits

  • Wide air-gap between sensor and target
  • Speed detection capability down to 0 Hz
  • Wide frequency range
  • Insensitive to vibrations
  • Prepared for injection moulding (stable leadframe, positioning aids)

Key applications

  • Anti-blocking systems (ABS)
  • Engine management (crankshaft, camshaft)
  • Transmission systems
  • Vehicle speed

Information resources

Rotational speed sensor - Constantly aware of that speed sensation
The sixth sense for automotive applications - Magnetoresistive sensors for rotational, angle and weak-field measurement
Magnetoresistive sensors for magnetic field measurement
Application note AN98087 - Rotational speed sensors KMI15/16